|
Stainless Steel Pipe Fitting, Adapter, 3/8 in. Female NPT x 3/8 in. Male NPT
Part #: SS-6-A
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStreamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Adapter, 3/8 in. Female NPT x 3/8 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-6-A — Stainless Steel Pipe Fitting, Adapter, 3/8 in. Female NPT x 3/8 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | Нержавеющая сталь 316 |
| Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
| Connection 1 Size | 3/8 дюйма |
| Connection 1 Type | Внутр. резьба NPT |
| Connection 2 Size | 3/8 дюйма |
| Connection 2 Type | Наруж. резьба NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-A | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | View Product |
| SS-12-A-12RS | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12-A-12RT | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-AN-1-12 | 316 Stainless Steel | 1 1/16-12 in. | Male JIC Thread | 3/4 in. | Male NPT | View Product |
| SS-12-SAE-7-12 | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | 3/4 in. | Female NPT | View Product |
| SS-16-A | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | View Product |
| SS-16-A-16RS | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-16-A-16RT | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | ISO管用テーパーおねじ | View Product |
| SS-16-AN-1-16 | 316 ステンレス鋼 | 1 5/16-12 インチ | JICおねじ | 1 インチ | NPTおねじ | View Product |
| SS-2-A | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTおねじ | View Product |
| SS-2-A-2RS | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-2-A-2RT | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-4-A | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4-A-4RS | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-4-A-4RT | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-4-AG-4 | 316 ステンレス鋼 | 1/4 インチ | ISO管用平行めねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4-AN-1-2 | 316 ステンレス鋼 | 7/16-20 インチ | JICおねじ | 1/8 インチ | NPTおねじ | View Product |
| SS-4-AN-1-4 | 316 ステンレス鋼 | 7/16-20 インチ | JICおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4-AT-4 | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4-SAE-1-4 | 316 ステンレス鋼 | 7/16-20 インチ | SAE/MS平行おねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4-SAE-1-4AN | 316 ステンレス鋼 | 7/16-20 インチ | SAE/MS平行おねじ | 1/4 インチ | JICおねじ | View Product |
| SS-4-SAE-7-4 | 316 ステンレス鋼 | 7/16-20 インチ | SAE/MS平行おねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-6-A-6RS | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | View Product |
| SS-6-A-6RT | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-6-AG-6 | 316 스테인리스강 | 3/8인치 | 암나사 ISO 평행나사 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-AN-1-4 | 316 스테인리스강 | 9/16-18인치 | 수나사 JIC 나사 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-AN-1-6 | 316 스테인리스강 | 9/16-18인치 | 수나사 JIC 나사 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-A-RT | 316 스테인리스강 | 3/8인치 | 암나사 ISO 경사나사 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-AT-6 | 316 스테인리스강 | 3/8인치 | 암나사 ISO 경사나사 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-SAE-1-4 | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-SAE-1-6 | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-SAE-1-6AN | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 3/8인치 | 수나사 JIC 나사 | View Product |
| SS-6-SAE-7-4 | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 1/4인치 | 암나사 NPT | View Product |
| SS-6-SAE-7-6 | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 3/8인치 | 암나사 NPT | View Product |
| SS-8-A | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 수나사 NPT | View Product |
| SS-8-A-8RS | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-8-A-8RT | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-AG-8 | 316 스테인리스강 | 1/2인치 | 암나사 ISO 평행나사 | 1/2인치 | 수나사 NPT | View Product |
| SS-8-AN-1-8 | 316 스테인리스강 | 3/4-16인치 | 수나사 JIC 나사 | 1/2인치 | 수나사 NPT | View Product |
| SS-8-AT-8 | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 수나사 NPT | View Product |
| SS-8-SAE-1-8 | 316 스테인리스강 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 1/2인치 | 수나사 NPT | View Product |
| SS-8-SAE-7-8 | 316 스테인리스강 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 1/2인치 | 암나사 NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
