text.skipToContent text.skipToNavigation

Carbon Steel Swagelok Tube Fitting, Union, 3/8 in. Tube OD

Part #: S-600-6

Specifications

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Carbon Steel Swagelok Tube Fitting, Union, 3/8 in. Tube OD

Part #: S-600-6
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

S-600-6 — Carbon Steel Swagelok Tube Fitting, Union, 3/8 in. Tube OD

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-6 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-6 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
825-400-6 Сплав 825 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-100-6 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-6 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-6 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-10M0-6-6 Brass 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1210-6 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-6 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-6 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-15M0-6 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
B-1610-6 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-1810-6 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-200-6 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-300-6 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-6 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-6 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6M0-6-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-6 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-200-6 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
HC-400-6 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-400-61 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-600-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
HC-810-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-6 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
M-810-6 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-220-6 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-420-6 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-620-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-820-6 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-1210-6 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
S-300-6 Carbon Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
S-400-6 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-810-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-6 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-100-6BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-6-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-10M0-6-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-0021 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Long Swagelok® Tube Fitting View Product
SS-1210-6-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. AN Tube Flare View Product
SS-1210-6BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-6-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-12M0-6-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1410-6 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-14M0-6 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-14M0-6-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-15M0-6 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-16M0-6-10 316 ステンレス鋼 16 mm Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 View Product
SS-18M0-6 316 ステンレス鋼 18 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ継手 View Product
SS-18M0-6-12 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-1F0-6GC 316 ステンレス鋼 1/16 インチ めすSwagelok®チューブ継手 1/16 インチ めすSwagelok®チューブ継手 View Product
SS-2000-6 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ Swagelok®チューブ継手 View Product
SS-200-6 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-200-6-2AN 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ AN チューブ・フレアー View Product
SS-200-6-4AN 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-20M0-6 316 ステンレス鋼 20 mm Swagelok®チューブ継手 20 mm Swagelok®チューブ継手 View Product
SS-20M0-6-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-22M0-6 316 ステンレス鋼 22 mm Swagelok®チューブ継手 22 mm Swagelok®チューブ継手 View Product
SS-2400-6 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ Swagelok®チューブ継手 View Product
SS-25M0-6 316 ステンレス鋼 25 mm Swagelok®チューブ継手 25 mm Swagelok®チューブ継手 View Product
SS-28M0-6 316 ステンレス鋼 28 mm Swagelok®チューブ継手 28 mm Swagelok®チューブ継手 View Product
SS-2M0-6 316 ステンレス鋼 2 mm Swagelok®チューブ継手 2 mm Swagelok®チューブ継手 View Product
SS-2M0-6-1 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-2M0-6-2 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2M0-6-4 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-300-6 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/16 インチ Swagelok®チューブ継手 View Product
SS-30M0-6 316 ステンレス鋼 30 mm Swagelok®チューブ継手 30 mm Swagelok®チューブ継手 View Product
SS-3200-6 316 ステンレス鋼 2 インチ Swagelok®チューブ継手 2 インチ Swagelok®チューブ継手 View Product
SS-38M0-6 316 ステンレス鋼 38 mm Swagelok®チューブ継手 38 mm Swagelok®チューブ継手 View Product
SS-3M0-6 316 ステンレス鋼 3 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 View Product
SS-3M0-6-2 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-400-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-6-1FGC 316 ステンレス鋼 1/4 インチ めすSwagelok®チューブ継手 1/16 インチ めすSwagelok®チューブ継手 View Product
SS-400-6-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-400-6JA 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-6SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4M0-6 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-4M0-6-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-4M0-6-4 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-500-6 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-600-6-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ AN チューブ・フレアー View Product
SS-600-6BT 316ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6SC11 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-6-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6-0030 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ AN チューブ・フレアー View Product
SS-810-6SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8M0-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
SS-8M0-6-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-8M0-6-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-8M0-6-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
T-400-6 PTFE 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
TI-400-6 チタニウム 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
TI-810-6 チタニウム 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.