|
ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/8 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ
Код изделия: SS-200-1-4RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
ПрямыеТрубный соединитель с наружной резьбой формирует прочные соединения между трубками и резьбовыми отверстиями для критически важных газовых и жидкостных систем. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/8 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямые
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
SS-200-1-4RT — ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1/8 インチ × 1/4 インチ・サイズ ISO管用テーパーおねじ
| Атрибут | Значение |
|---|---|
| Материал корпуса | 316 ステンレス鋼 |
| Со сквозным проходом | Нет |
| Процедура очистки | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Размер соединения 1 | 1/8 インチ |
| Тип соединения 1 | Swagelok®チューブ継手 |
| Размер соединения 2 | 1/4 インチ |
| Тип соединения 2 | ISO管用テーパーおねじ |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Просмотр изделия |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 9/16 pulg. | Macho con Cono y Rosca | Просмотр изделия |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| 6MO-400-1-4 | 6-Moly | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| 6MO-600-1-4 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| 6MO-600-1-8 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| 6MO-810-1-4 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| 6MO-810-1-8 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| 825-400-1-6BT | Aleación 825 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| B-100-1-2 | Latón | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Просмотр изделия |
| B-1010-1-12 | Latón | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Просмотр изделия |
| B-1010-1-6 | Latón | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| B-1010-1-8 | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| B-1010-1-8RT | Latón | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-10M0-1-4 | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| B-10M0-1-4RS | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| B-10M0-1-4RT | Latón | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-10M0-1-6RT | Latón | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-10M0-1-8RT | Latón | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-1210-1-12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | Просмотр изделия |
| B-1210-1-12RT | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-1210-1-16 | Latón | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Просмотр изделия |
| B-1210-1-8 | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | Просмотр изделия |
| B-1210-1-8RT | Latón | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-12M0-1-6RS | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| B-12M0-1-6RT | Latón | 12 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| B-12M0-1-8 | Латунь | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-12M0-1-8RS | Латунь | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| B-12M0-1-8RT | Латунь | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-1410-1-12 | Латунь | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-1410-1-16 | Латунь | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | Просмотр изделия |
| B-1410-1-8 | Латунь | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-15M0-1-8RT | Латунь | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-1610-1-12 | Латунь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-1610-1-16 | Латунь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | Просмотр изделия |
| B-1610-1-16RT | Латунь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. коническая резьба ISO | Просмотр изделия |
| B-1610-1-8 | Латунь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-1810-1-12 | Латунь | 1 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-1810-1-16 | Латунь | 1 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | Просмотр изделия |
| B-18M0-1-8RT | Латунь | 18 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-200-1-2 | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-200-1-2BT | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-200-1-2RS | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| B-200-1-2RT | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-200-1-2ST | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| B-200-1-4 | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-200-1-OR | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| B-300-1-2 | Латунь | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-300-1-2BT | Латунь | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-300-1-4BT | Латунь | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-3M0-1-2RT | Латунь | 3 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-400-1-1 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-2 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-2RT | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-400-1-4 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-4BT | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-4RS | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| B-400-1-4RT | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-400-1-4ST | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| B-400-1-6 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-8 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-400-1-OR | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| B-600-1-12 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-600-1-2 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-600-1-4 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Просмотр изделия |
| B-600-1-4RT | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| HC-200-1-2 | Alliage C-276 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-2 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-4 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-8 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| HC-600-1-4 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| HC-600-1-6 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| HC-600-1-8 | Alliage C-276 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| HC-810-1-12 | Alliage C-276 | 1/2 po | Raccord pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| HC-810-1-4 | Alliage C-276 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| HC-810-1-6 | Alloy C-276 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | filetage NPT mâle 3/8 po | Просмотр изделия |
| HC-810-1-8 | Alliage C-276 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| M-1210-1-12 | Alliage 400/R-405 | 3/4 po | Raccord pour tube Swagelok® | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| M-400-1-2 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| M-400-1-4 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| M-400-1-8 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| M-600-1-4 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| M-600-1-6 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| M-600-1-8 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| M-810-1-12 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| M-810-1-4 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| M-810-1-8 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| PFA-220-1-2 | PFA | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| PFA-420-1-2 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| PFA-420-1-4 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| PFA-620-1-4 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| PFA-620-1-6 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| PFA-820-1-8 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| S-10M0-1-4RT | Acier au carbone | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| S-1210-1-12 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| S-1210-1-8 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| S-12M0-1-8RP | Acier au carbone | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| S-1610-1-16 | Acier au carbone | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| S-2000-1-20 | Kohlenstoffstahl | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| S-2400-1-24 | Kohlenstoffstahl | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| S-400-1-2 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| S-400-1-4 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| S-400-1-4ST | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| S-600-1-2 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| S-600-1-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| S-600-1-6 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| S-600-1-8 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| S-810-1-12 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| S-810-1-4 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| S-810-1-8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-1 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-1BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-2BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-2RS | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-100-1-2RT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-100-1-2RTBT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-100-1-4 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-4BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-100-1-OR | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | Просмотр изделия |
| SS-1010-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-1010-1-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-12BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-4 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-8BT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1010-1-8RS | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-1010-1-8RT | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-1010-1-8ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-1010-1-8W | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-10M0-1-12 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-12RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-2RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-2RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-4RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-4W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-6BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-6RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-6ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-10M0-1-6W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-8BT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10M0-1-8RP | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10M0-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-10M0-1-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-8RTBT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10M0-1-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-10M0-1-8W | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-10M0-2-8ST | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-10ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1210-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-12SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-1210-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1210-1-16BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-1210-1-16RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-16RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-1210-1-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1210-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1210-1-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1210-1-8ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-1210-1-8W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-1210-1-OR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-12RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-12RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-12M0-1-6RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-12M0-1-6RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-12M0-1-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-12M0-1-6ST | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 9/16 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-12M0-1-6W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-12M0-1-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-12M0-1-8BT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-12M0-1-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-12M0-1-8RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-12M0-1-8RSBT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-12M0-1-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-12M0-1-8ST | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-12M0-1-8W | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-12M0-1-8WBT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-12M0-1-M16X1.5RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 16 mm | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-12M0-1-M18X1.5RS | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | M18 x 1,5 | Metrisches Außengewinde | Просмотр изделия |
| SS-1410-1-12 | Edelstahl 316 | 7/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-14M0-1-4 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-14M0-1-8 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-14M0-1-8RS | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-15M0-1-6RS | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-15M0-1-8 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-15M0-1-8RP | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-15M0-1-8RS | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-15M0-1-8RT | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-15M0-1-8W | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-1610-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-1610-1-12RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-1610-1-12RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-1610-1-12ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-1610-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-1610-1-16BT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-1610-1-16RP | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-1610-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-1610-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-1610-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-1610-1-16W | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-1610-1-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-1610-1-20ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-1610-1-24 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-1610-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-1610-1-8RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-1610-1-OR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-16M0-1-12 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-16M0-1-12RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16M0-1-12RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16M0-1-4RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16M0-1-6 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Просмотр изделия |
| SS-16M0-1-6RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16M0-1-6RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16M0-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-16M0-1-8RP | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-16M0-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16M0-1-8RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16M0-1-8W | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-18M0-1-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-18M0-1-12RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18M0-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-18M0-1-12RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-18M0-1-8 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-18M0-1-8RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18M0-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-18M0-1-8RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-18M0-1-8W | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-2000-1-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20BT | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20RS | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-2000-1-20ST | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 5/8-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-2000-1-20W | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Embout à souder mâle | Просмотр изделия |
| SS-2000-6-20AN | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Évasement AN 37° mâle | Просмотр изделия |
| SS-200-1-0157 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | #10-32 | Filetage mâle | Просмотр изделия |
| SS-200-1-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-1BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2-OR | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle avec joint torique | Просмотр изделия |
| SS-200-1-2RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-200-1-2RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-200-1-2RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-2RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-2ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-2STBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-2W | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-200-1-2WBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-200-1-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-4BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-4RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-200-1-4RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-200-1-4RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-4ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-6BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-6RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-200-1-6ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-8 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-8BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-OR | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Просмотр изделия |
| SS-200-1-ORAS | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Просмотр изделия |
| SS-200-1-ORBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Просмотр изделия |
| SS-20M0-1-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-20M0-1-12RP | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-20M0-1-12RS | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-20M0-1-12RT | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-20M0-1-16 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-20M0-1-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-20M0-1-8RP | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-20M0-1-8RS | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-20M0-1-8RT | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-22M0-1-12 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-22M0-1-12RS | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-22M0-1-12RT | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-22M0-1-16 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-22M0-1-16RS | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-22M0-1-16RT | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-2400-1-16 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-2400-1-20 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-2400-1-24 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-2400-1-24RS | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-2400-1-24RT | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-2400-1-24ST | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 7/8-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-2400-1-24W | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Embout à souder mâle | Просмотр изделия |
| SS-25M0-1-12 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-25M0-1-12RS | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-25M0-1-12RT | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-25M0-1-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-25M0-1-16RP | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-25M0-1-16RS | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-25M0-1-16RT | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-25M0-1-16W | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Просмотр изделия |
| SS-25M0-1-8 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-28M0-1-16 | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-28M0-1-16RS | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-28M0-1-16RT | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-300-1-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-300-1-2BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-300-1-4 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-300-1-4BT | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-300-1-OR | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 3/8-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-3200-1-32 | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | 2 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-2 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-2BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-2RP | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-3M0-1-2RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-2RSBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-2RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-2RTBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-2W | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-3M0-1-2WBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-3M0-1-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-4BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-4RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-4RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-4RTBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-400-1-0256 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | #10-32 | Filetage mâle | Просмотр изделия |
| SS-400-1-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-10ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-12BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-16 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-400-1-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-400-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-2SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-2ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-2W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-400-1-3ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8-24 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4BT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde mit O-Ring | Просмотр изделия |
| SS-400-1-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| SS-400-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4RTBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-400-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-400-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4STBT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4STDE | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 7/16-20 Zoll | SAE/MS-Außengewinde | Просмотр изделия |
| SS-400-1-4W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-400-1-4WBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-400-1-5ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-6RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-400-1-6RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-400-1-6ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-6STDE | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 9/16-18 | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-400-1-8BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-400-1-8RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-400-1-8RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-400-1-8ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-8W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-400-1L-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-ORBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-402-1 | 316 ステンレス鋼 | 1/4 インチ | めすSwagelok®チューブ継手 | - | - | Просмотр изделия |
| SS-4M0-1-2 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4M0-1-2BT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4M0-1-2RP | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-4M0-1-2RS | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-4M0-1-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-4M0-1-2W | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-4M0-1-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-4M0-1-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-500-1-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-500-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-500-1-4BT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-500-1-4RT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-500-1-5ST | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-500-1-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-500-1-OR | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-10ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-600-1-12BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-600-1-12RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-600-1-12ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-12W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Soldadura de tubería a tope | Просмотр изделия |
| SS-600-1-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-16BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-2RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| SS-600-1-2RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| SS-600-1-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-4-OR | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT Macho de Cierre con Junta tórica | Просмотр изделия |
| SS-600-1-4RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| SS-600-1-4RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| SS-600-1-4ST | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | Просмотр изделия |
| SS-600-1-4W | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Просмотр изделия |
| SS-600-1-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-6BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| SS-600-1-6MP | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 9/16-18 pulg. | Conicidad de 59 Grados | Просмотр изделия |
| SS-600-1-6RS | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| SS-600-1-6RT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| SS-600-1-6RTBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-600-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-6STDE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-600-1-6WBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-600-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-600-1-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-600-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-600-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-600-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-600-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-600-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-600-9-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | Просмотр изделия |
| SS-6M0-1-0046 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M5 x 0.8 | Male Metric Thread | Просмотр изделия |
| SS-6M0-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-6M0-1-2BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-6M0-1-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-6M0-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-6M0-1-2RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-6M0-1-2W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-6M0-1-2WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-6M0-1-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Просмотр изделия |
| SS-6M0-1-4RS | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | Просмотр изделия |
| SS-6M0-1-4RSBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Просмотр изделия |
| SS-6M0-1-4RT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| SS-6M0-1-4RTBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | Просмотр изделия |
| SS-6M0-1-4W | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Просмотр изделия |
| SS-6M0-1-4WBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Soldadura de tubería a tope | Просмотр изделия |
| SS-6M0-1-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | NPT macho | Просмотр изделия |
| SS-6M0-1-6RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO/BSP Paralela | Просмотр изделия |
| SS-6M0-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-6M0-1-6RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-6M0-1-6ST | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-6M0-1-8 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-6M0-1-8BT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-6M0-1-8RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-6M0-1-8RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-6M0-1-8RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-6M0-1-M10X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 10 mm | ISO管用平行おねじ | Просмотр изделия |
| SS-6M0-1-M12X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | M12 x 1.0 | ミリ・サイズおねじ | Просмотр изделия |
| SS-810-1-10ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-810-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-12BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-12RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-810-1-12RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-810-1-12ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-810-1-12W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-810-1-16 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-16BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-16ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-810-1-16W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-810-1-2 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-810-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-810-1-4SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-4ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-810-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Просмотр изделия |
| SS-810-1-6BT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-810-1-6RP | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | Просмотр изделия |
| SS-810-1-6RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| SS-810-1-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| SS-810-1-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| SS-810-1-6W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-49485 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-50553 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-52166 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-52167 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 O-Seal NPT | Просмотр изделия |
| SS-810-1-8RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-810-1-8RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-810-1-8RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-8RTBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-8SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-8ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-8STWD | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-8W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-8WBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-812-1 | 316 스테인리스강 | 1/2인치 | Female Swagelok® 튜브 피팅 | - | - | Просмотр изделия |
| SS-8M0-1-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-2RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-2RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-2RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-2W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-4RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4RTBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4WBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-8RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-8M0-1-8W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| T-400-1-2 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| T-400-1-4 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| TI-810-1-8 | チタニウム | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
