|
Válvula de aguja con bonete de unión para servicio crítico de Acero inox., Cv 1,78, 1/2 pulg. Swagelok, Obturador de regulación
Referencia #: SS-12NRS8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Modelo Recto, Vástago de RegulaciónLas válvulas de aguja con bonete de unión están disponibles en variedad de materiales, con presiones de servicio hasta 689 bar (10.000 psig) y temperaturas de servicio hasta 648°C (1200°F). Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de aguja con bonete de unión para servicio crítico de Acero inox., Cv 1,78, 1/2 pulg. Swagelok, Obturador de regulación
Inicie la sesión o regístrese para ver los precios
Catálogos
Modelo Recto, Vástago de Regulación
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Step-by-step identification procedure for threads and end connections.
Kits Contents PTFE Packing, UHMWPE Packing
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-12NRS8 — Válvula de aguja con bonete de unión para servicio crítico de Acero inox., Cv 1,78, 1/2 pulg. Swagelok, Obturador de regulación
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/2 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/2 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 1.78 |
| Configuración de Caudal | Modelo recto (2 vías) |
| Tipo de mando | Barra de aluminio |
| Máxima Temperatura, °F (°C) | 450 (232) |
| Rango de temperatura y presión máx | 232°C @ 284 BAR / 450°F @ 4130 PSIG |
| Mínima Temperatura, °F (°C) | -65 (-53) |
| Orificio | 0,437 pulg. |
| Rango de presión a temperatura ambiente | 413 BAR @ 37°C / 6000 PSIG @ 100°F |
| Material del obturador | Acero inoxidable 316 |
| Tipo de vástago | Regulación |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183103 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-12NRF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-12NRS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-3HNRF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-3HNRF4-G | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-3HNRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-3HNRS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-3NRF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-3NRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-3NRS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-3NTRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6HNRF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-6NRS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
