|
VCR-Rohrstutzen, Edelstahl 316, 1/2 Zoll VCR - 1/2 Zoll Rohrstutzen
Réf. pièce : SS-8-VCR-3-8TA
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
StutzenErzielen Sie eine leckfreie Verbindung und behalten Sie die hohe Reinheit einer Metalldichtung mit Swagelok VCR® Metalldichtungen bei. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
VCR-Rohrstutzen, Edelstahl 316, 1/2 Zoll VCR - 1/2 Zoll Rohrstutzen
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Stutzen
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Spécifications
SS-8-VCR-3-8TA — VCR-Rohrstutzen, Edelstahl 316, 1/2 Zoll VCR - 1/2 Zoll Rohrstutzen
| Attribut | Valeur |
|---|---|
| Körperwerkstoff | Edelstahl 316 |
| Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
| Größe Verbindung 1 | 1/2 Zoll |
| Typ Verbindung 1 | VCR®-Schweißstutzen mit Metalldichtscheibe |
| Größe Verbindung 2 | 1/2 Zoll |
| Typ Verbindung 2 | Swagelok® Rohrstutzen |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183107 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | Afficher le produit |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | Afficher le produit |
| 6LVV-8-VCR-3-8TB3P | 316L VIM VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| 6LVV-8-VCR-3-8TB7P | 316L VIM VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | Afficher le produit |
| SS-10-VCR-3 | 316 Stainless Steel | 5/8 in. | VCR® Metal Gasket Face Seal Gland | 5/8 in. | Tube Socket Weld | Afficher le produit |
| SS-12-VCR-3 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Socket Weld | Afficher le produit |
| SS-12-VCR-3-12MTW | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Male Weld | Afficher le produit |
| SS-12-VCR-3-12TA | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-12-VCR-3-BL | 316 Stainless Steel | 3/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Afficher le produit |
| SS-16-VCR-3 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Socket Weld | Afficher le produit |
| SS-16-VCR-3-16MTW | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Male Weld | Afficher le produit |
| SS-1-VCR-3 | 316 Stainless Steel | 1/16 in. | VCR® Metal Gasket Face Seal Gland | 1/16 in. | Tube Socket Weld | Afficher le produit |
| SS-2-VCR-3 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | Afficher le produit |
| SS-2-VCR-3-2MTW | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | Afficher le produit |
| SS-2-VCR-3-2TA | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-2-VCR-3-BL | 316 Stainless Steel | 1/8 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Afficher le produit |
| SS-4-VCR-3 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | Afficher le produit |
| SS-4-VCR-3-2MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | Afficher le produit |
| SS-4-VCR-3-2TSW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | Afficher le produit |
| SS-4-VCR-3-4MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | Afficher le produit |
| SS-4-VCR-3-4TA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-4-VCR-3-6MTA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-4-VCR-3-BL | 316 Stainless Steel | 1/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Afficher le produit |
| SS-6-VCR-3 | 316 Stainless Steel | 3/8 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Socket Weld | Afficher le produit |
| SS-8-VCR-3 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Socket Weld | Afficher le produit |
| SS-8-VCR-3-4MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | Afficher le produit |
| SS-8-VCR-3-4TSW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | Afficher le produit |
| SS-8-VCR-3-6MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Male Weld | Afficher le produit |
| SS-8-VCR-3-6TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8-VCR-3-8MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Male Weld | Afficher le produit |
| SS-8-VCR-3-BL | 316 Stainless Steel | 1/2 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
