text.skipToContent text.skipToNavigation
Rubber-core, Rayon-fiber Reinforced Hose

Swagelok® Rubber Hose (PB Series)

Swagelok® rubber core (PB series) hoses provide dependable, cost-effective performance in compressed air, oil transfer, and other utility liquid and gas applications. They are simple to build in the field with the proper tooling by manually pushing a Swagelok rubber hose end connection onto a new hose.

View Rubber Hoses

Swagelok® PB series multi-purpose push-on rubber hose is ozone-resistant and has a smooth-bore Buna N core. An internal fiber reinforcement enhances the hose pressure rating and ensures connection retention in applications up to 350 psig (24.1 bar), providing dependable performance in non-volatile liquid and gas applications. The Buna N cover provides resistance to abrasion. These hoses are extremely durable and can withstand crushing, kinking, and other rough handling better than other hose types. Various colors are available.

Swagelok rubber hose end connections can be pushed on by hand or with a simple push-on tool, enabling easy field installation onto bulk hose. End connections remain securely connected beyond the burst point of the hose material yielding safer working environments. A specialized hose cutting tool can make clean cuts to enable leak-tight connections. The hose core is designed for easy assembly and no clamps are required to hold end connections to the hose.

Have questions about rubber hoses?

Contact Local Specialists

Choose the Right Hose for Your Application.

Rubber Hose Categories

End Connections

End Connections

Browse our range of end connections for rubber hose that come in several sizes.

Rubber Hose, PB Series

Rubber Hose, PB Series

Explore Buna N rubber hose options available in a variety of colors and designed for use in general-purpose, compressed air applications and oil transfer.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Wartung von industriellen Schläuchen
Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen

Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.

Überlegungen zur Werkstoffauswahl bei industriellen Schläuchen
Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs

Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innersten Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.

Unterschiedliche Arten der Schlauchverstärkung für industrielle Schläuche
Tipps zur Auswahl der passenden Schlauchverstärkung

Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.

This process may take several minutes. Please be patient and remain on the page.