Catalogs
Tube Fittings and Adapters — Caps and Plugs — Plugs
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
6MO-400-P | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
6MO-810-P | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
B-100-P | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
B-10M0-P | Brass | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
B-1210-P | Brass | 3/4 in. | Swagelok® Tube Fitting | - | - | View Product |
B-200-P | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
B-400-P | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
B-500-P | Brass | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
B-600-P | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
B-6M0-P | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
B-810-P | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
HC-400-P | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
HC-810-P | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
M-810-P | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
PFA-420-P | PFA | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
PFA-620-P | PFA | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
PFA-820-P | PFA | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
S-400-P | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-100-P | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-1010-P | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-10M0-P | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-1210-P | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-12M0-P | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-15M0-P | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-1610-P | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-16M0-P | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-18M0-P | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-2000-P | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-200-P | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-20M0-P | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-22M0-P | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-2400-P | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.