text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Port Connector, 10 mm Tube OD

Код изделия: SS-10M1-PC

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 10 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Port Connector, 10 mm Tube OD

Код изделия: SS-10M1-PC
Посмотреть каталог

Добавить в избранное

Каталоги

Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Технические характеристики

SS-10M1-PC — Stainless Steel Swagelok Tube Fitting, Port Connector, 10 mm Tube OD

Атрибут Значение
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 10 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector Просмотр изделия
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Просмотр изделия
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Просмотр изделия
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Просмотр изделия
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector Просмотр изделия
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector Просмотр изделия
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector Просмотр изделия
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector Просмотр изделия
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector Просмотр изделия
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector Просмотр изделия
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector Просмотр изделия
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector Просмотр изделия
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector Просмотр изделия
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector Просмотр изделия
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector Просмотр изделия
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector Просмотр изделия
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector Просмотр изделия
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector Просмотр изделия
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector Просмотр изделия
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector Просмотр изделия
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector Просмотр изделия
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector Просмотр изделия
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector Просмотр изделия
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector Просмотр изделия
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector Просмотр изделия
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector Просмотр изделия
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector Просмотр изделия
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector Просмотр изделия
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector Просмотр изделия
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector Просмотр изделия
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector Просмотр изделия
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector Просмотр изделия
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector Просмотр изделия
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector Просмотр изделия
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector Просмотр изделия
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector Просмотр изделия
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector Просмотр изделия
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector Просмотр изделия
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector Просмотр изделия
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector Просмотр изделия
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector Просмотр изделия
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector Просмотр изделия

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.