Фитинги с торцевым уплотнением VCR® с металлической прокладкой — Муфты — Угольники 90°
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Фитинги с торцевым уплотнением VCR® с металлической прокладкой — Муфты — Угольники 90°
VCR® 90° elbow union enables compact, high-purity directional changes in face seal systems—ideal for tight routing in cleanroom setups.
VCR® Metal Gasket Face Seal Fittings
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| SS-2-VCR-9 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | Produkt anzeigen |
| SS-4-VCR-9 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | Produkt anzeigen |
| SS-4-VCR-9P | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | Produkt anzeigen |
| SS-8-VCR-9 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | Produkt anzeigen |
| SS-8-VCR-9P | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
