|
Stainless Steel Tubing Insert, 5/8 in. OD x 1/2 in. ID
부품 번호: SS-1015-8
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
튜빙 인서트Swagelok 튜브 피팅에 사용할 다양한 예비 부품과 액세서리를 선택할 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
카탈로그
튜빙 인서트
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-1015-8 — Stainless Steel Tubing Insert, 5/8 in. OD x 1/2 in. ID
| 속성 | 값 |
|---|---|
| 몸체 재질 | Stainless Steel |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 5/8 in. |
| 연결구 2 크기 | 1/2 in. ID |
| 연결구 2 종류 | Plastic Tubing Insert |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142304 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 31162802 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-405-170 | Brass | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | 제품 보기 |
| B-405-2 | Brass | 1/4 in. | - | 1/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| B-605-4 | Brass | 3/8 in. | - | 1/4 in. ID | Plastic Tubing Insert | 제품 보기 |
| B-6M5-4M | Brass | 6 mm | - | 4 mm ID | Plastic Tubing Insert | 제품 보기 |
| B-815-6 | Brass | 1/2 in. | - | 3/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-10M5-8M | Stainless Steel | 10 mm | - | 8 mm ID | Plastic Tubing Insert | 제품 보기 |
| SS-1215-10 | Stainless Steel | 3/4 in. | - | 5/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-1215-8 | Stainless Steel | 3/4 in. | - | 1/2 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-12M5-10M | Stainless Steel | 12 mm | - | 10 mm ID | Plastic Tubing Insert | 제품 보기 |
| SS-12M5-8M | Stainless Steel | 12 mm | - | 8 mm ID | Plastic Tubing Insert | 제품 보기 |
| SS-1615-12 | Stainless Steel | 1 in. | - | 3/4 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-1615-14 | Stainless Steel | 1 in. | - | 7/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-305-2 | Stainless Steel | 3/16 in. | - | 1/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-405-170 | Stainless Steel | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-405-2 | Stainless Steel | 1/4 in. | - | 1/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-405-3 | Stainless Steel | 1/4 in. | - | 3/16 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-505-3 | Stainless Steel | 5/16 in. | - | 3/16 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-505-4 | Stainless Steel | 5/16 in. | - | 1/4 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-605-277 | Stainless Steel | 3/8 in. | - | 0.277 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-605-3 | Stainless Steel | 3/8 in. | - | 3/16 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-605-4 | Stainless Steel | 3/8 in. | - | 1/4 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-6M5-4M | Stainless Steel | 6 mm | - | 4 mm ID | Plastic Tubing Insert | 제품 보기 |
| SS-815-4 | Stainless Steel | 1/2 in. | - | 1/4 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-815-6 | Stainless Steel | 1/2 in. | - | 3/8 in. ID | Plastic Tubing Insert | 제품 보기 |
| SS-8M5-6M | Stainless Steel | 8 mm | - | 6 mm ID | Plastic Tubing Insert | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
