Фитинги с торцевым уплотнением VCR® с металлической прокладкой — Фитинги под приварку — Прямые
Выберите варианты исполнения для конфигурирования изделия, чтобы посмотреть цены или добавить его в корзину.
Очистить все
Очистить все
Каталоги
Фитинги с торцевым уплотнением VCR® с металлической прокладкой — Фитинги под приварку — Прямые
Una conexión sin fugas con la alta pureza de un cierre metal-metal, con los accesorios de cierre frontal con junta plana metálica VCR®
VCR® Metal Gasket Face Seal Fittings
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
| SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4-WVCR-6-400-SC11 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4-WVCR-6-600 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4-WVCR-6-6M0 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | Просмотр изделия |
| SS-4-WVCR-6-DF | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
| SS-4-WVCR-7-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female NPT | Просмотр изделия |
| SS-8-WVCR-1-6 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-8-WVCR-1-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-8-WVCR-6-400 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8-WVCR-6-600 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8-WVCR-6-810 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | Просмотр изделия |
| SS-8-WVCR-6-DF | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Просмотр изделия |
| SS-8-WVCR-7-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female NPT | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.