|
Swagelok-Rohrverschraubung aus Alloy C-276, mit Außengewinde, 1/2 Zoll Rohraußendurchmesser x 3/8 Zoll NPT-Außengewinde
Réf. pièce : HC-810-1-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden.
Swagelok-Rohrverschraubung aus Alloy C-276, mit Außengewinde, 1/2 Zoll Rohraußendurchmesser x 3/8 Zoll NPT-Außengewinde
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
Spécifications
HC-810-1-6 — Swagelok-Rohrverschraubung aus Alloy C-276, mit Außengewinde, 1/2 Zoll Rohraußendurchmesser x 3/8 Zoll NPT-Außengewinde
| Attribut | Valeur |
|---|---|
| Matériau du corps | Alloy C-276 |
| Traversant | Non |
| Procédé de nettoyage | Standardreinigung und -verpackung (SC-10) |
| Dimension du raccordement 1 | 1/2 Zoll |
| Type du raccordement 1 | Swagelok®-Rohrverschraubung |
| Dimension du raccordement 2 | 1/2 Zoll |
| Type du raccordement 2 | NPT-Außengewinde |
| Réducteur de débit | Non |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Afficher le produit |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Afficher le produit |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Afficher le produit |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| B-18M0-1-8RT | Brass | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-200-1-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-200-1-2BT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-200-1-2RS | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-200-1-2RT | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-200-1-2ST | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-200-1-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-200-1-OR | Brass | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-300-1-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-300-1-2BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-300-1-4BT | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-3M0-1-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-400-1-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Afficher le produit |
| B-400-1-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-400-1-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-400-1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-400-1-4BT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-400-1-4RS | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-400-1-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-400-1-4ST | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-400-1-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-400-1-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-400-1-OR | Brass | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-600-1-12 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-600-1-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-600-1-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Afficher le produit |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Afficher le produit |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Afficher le produit |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| B-8M0-1-4RS | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| B-8M0-1-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| B-8M0-1-6RT | Brass | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Afficher le produit |
| HC-200-1-2 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| HC-400-1-2 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| HC-400-1-4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| HC-400-1-8 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| HC-600-1-4 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| HC-600-1-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| HC-600-1-8 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| HC-810-1-12 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| HC-810-1-4 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| HC-810-1-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| M-1210-1-12 | Alloy 400/R-405 | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| M-400-1-2 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| M-400-1-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| M-400-1-4BT | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| M-400-1-8 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| M-600-1-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| M-600-1-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| M-600-1-8 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| M-810-1-12 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| M-810-1-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| M-810-1-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| PFA-220-1-2 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| PFA-420-1-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| PFA-420-1-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| PFA-620-1-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| PFA-620-1-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| PFA-820-1-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| S-10M0-1-4RT | Carbon Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Afficher le produit |
| S-1210-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| S-1210-1-8 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| S-12M0-1-8RP | Carbon Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Afficher le produit |
| S-1610-1-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Afficher le produit |
| S-2000-1-20 | Carbon Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Afficher le produit |
| S-2400-1-24 | Carbon Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | Afficher le produit |
| S-400-1-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| S-400-1-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| S-400-1-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Afficher le produit |
| S-600-1-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| S-600-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| S-600-1-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Afficher le produit |
| S-600-1-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| S-810-1-12 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Afficher le produit |
| S-810-1-4 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Afficher le produit |
| S-810-1-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Afficher le produit |
| SS-100-1-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Afficher le produit |
| SS-100-1-1BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Afficher le produit |
| SS-100-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| SS-100-1-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Afficher le produit |
| SS-100-1-2RS | 316 Stainless Steel | 1/16 in. | Swagelok®チューブ継手 | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Afficher le produit |
| SS-100-1-2RT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-100-1-2RTBT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-100-1-4 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-100-1-4BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-100-1-OR | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-1010-1-10ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1010-1-12 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-12BT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-4 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-6 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-8 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-8BT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1010-1-8RS | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1010-1-8RT | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1010-1-8ST | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1010-1-8W | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-10M0-1-12 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-12RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-2 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-2RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-10M0-1-2RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-4RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-10M0-1-4RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-10M0-1-4RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-4W | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-10M0-1-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-6BT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-6RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-10M0-1-6RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-10M0-1-6RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-6ST | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 9/16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-10M0-1-6W | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-10M0-1-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-8BT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-10M0-1-8RP | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-10M0-1-8RS | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-10M0-1-8RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-8RTBT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-10M0-1-8ST | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-10M0-1-8W | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-10M0-2-8ST | 316ステンレス鋼 | 10 mm | Swagelok® チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1210-1-10ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1210-1-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-12-52167 | 316ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-12BT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-12RP | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-1210-1-12RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1210-1-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1210-1-12SC11 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-12ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1210-1-12W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-1210-1-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-16BT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-16RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1210-1-16RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1210-1-16ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1210-1-4 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-6 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-8-52167 | 316ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1210-1-8RP | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-1210-1-8RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1210-1-8RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1210-1-8ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1210-1-8W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-1210-1-OR | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-12M0-1-12 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-12RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12M0-1-12RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-12RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12M0-1-12W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12M0-1-16 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-16RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-2 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-2RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12M0-1-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-4RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12M0-1-4RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12M0-1-4W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12M0-1-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-6RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12M0-1-6RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12M0-1-6ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 9/16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-12M0-1-6W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12M0-1-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-8BT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-12M0-1-8RP | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-12M0-1-8RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-8RSBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-12M0-1-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-12M0-1-8ST | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-12M0-1-8W | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12M0-1-8WBT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-12M0-1-M16X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 16 mm | ISO管用平行おねじ | Afficher le produit |
| SS-12M0-1-M18X1.5RS | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | M18 x 1.5 | ミリ・サイズおねじ | Afficher le produit |
| SS-1410-1-12 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-14M0-1-4 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-14M0-1-8 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-14M0-1-8RS | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-15M0-1-6RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-15M0-1-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-15M0-1-8RP | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-15M0-1-8RS | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-15M0-1-8RT | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-15M0-1-8W | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-1610-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-12RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1610-1-12RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1610-1-12ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1610-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-16BT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-16RP | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-1610-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1610-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-1610-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1610-1-16W | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-1610-1-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-20ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-1610-1-24 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-1610-1-8RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-1610-1-OR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-16M0-1-12 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-16M0-1-12RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-16M0-1-12RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-16M0-1-4RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-16M0-1-6 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-16M0-1-6RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-16M0-1-6RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-16M0-1-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-16M0-1-8RP | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-16M0-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-16M0-1-8RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-16M0-1-8W | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-18M0-1-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-18M0-1-12RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-18M0-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-18M0-1-12RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-18M0-1-8 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-18M0-1-8RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-18M0-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-18M0-1-8RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-18M0-1-8W | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-2000-1-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-2000-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-2000-1-20BT | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-2000-1-20RS | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-2000-1-20ST | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-2000-1-20W | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-2000-6-20AN | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | 37°おすANフレアー | Afficher le produit |
| SS-200-1-0157 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | #10-32 | おねじ | Afficher le produit |
| SS-200-1-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-1BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-2BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-2-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Oシール NPTおねじ | Afficher le produit |
| SS-200-1-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-200-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-200-1-2RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-200-1-2RTBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-200-1-2ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-200-1-2STBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-200-1-2W | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-200-1-2WBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-200-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-4BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-4RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-200-1-4RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-200-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-200-1-4RTBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-200-1-4ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-200-1-6 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-6BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-6RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-200-1-6ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-200-1-8 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-8BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-200-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-200-1-ORAS | 316ステンレス鋼 | 1/8 インチ | Swagelok® チューブ継手 | 5/16-24 インチ | Oシール平行ねじ継手(SAE/MSおねじ) | Afficher le produit |
| SS-200-1-ORBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-20M0-1-12 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-20M0-1-12RP | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-20M0-1-12RS | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-20M0-1-12RT | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-20M0-1-16 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-20M0-1-8 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-20M0-1-8RP | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-20M0-1-8RS | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-20M0-1-8RT | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-22M0-1-12 | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-22M0-1-12RS | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-22M0-1-12RT | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-22M0-1-16 | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-22M0-1-16RS | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-22M0-1-16RT | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-2400-1-16 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-2400-1-20 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-2400-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-2400-1-24RS | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-2400-1-24RT | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-2400-1-24ST | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 7/8-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-2400-1-24W | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-25M0-1-12 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-25M0-1-12RS | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-25M0-1-12RT | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-25M0-1-16 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-25M0-1-16RP | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-25M0-1-16RS | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-25M0-1-16RT | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-25M0-1-16W | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-25M0-1-8 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-28M0-1-16 | 316 ステンレス鋼 | 28 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-28M0-1-16RS | 316 ステンレス鋼 | 28 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-28M0-1-16RT | 316 ステンレス鋼 | 28 mm | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-300-1-2 | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-300-1-2BT | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-300-1-4 | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-300-1-4BT | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-300-1-OR | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 3/8-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-3200-1-32 | 316 ステンレス鋼 | 2 インチ | Swagelok®チューブ継手 | 2 インチ | NPTおねじ | Afficher le produit |
| SS-3M0-1-2 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-3M0-1-2BT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-3M0-1-2RP | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-3M0-1-2RS | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-3M0-1-2RSBT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-3M0-1-2RT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-3M0-1-2RTBT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-3M0-1-2W | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-3M0-1-2WBT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-3M0-1-4 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-3M0-1-4BT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-3M0-1-4RS | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-3M0-1-4RT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-3M0-1-4RTBT | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-0256 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | #10-32 | おねじ | Afficher le produit |
| SS-400-1-1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-10ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-12 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-12BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-16 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-2BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-2-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | Oシール NPTおねじ | Afficher le produit |
| SS-400-1-2RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-400-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-400-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-2SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-2ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-2W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-400-1-3ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/8-24 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-4BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-4JA | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-4-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Oシール NPTおねじ | Afficher le produit |
| SS-400-1-4RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-400-1-4RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-400-1-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-4RTBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-4SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-4STBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-4STDE | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-4W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-400-1-4WBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-400-1-5ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-6BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-6RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-400-1-6RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-6ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-6STDE | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 9/16-18 | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-8BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-400-1-8RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-400-1-8RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-400-1-8ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-8W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-400-1L-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-400-1-ORBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-402-1 | 316 ステンレス鋼 | 1/4 インチ | めすSwagelok®チューブ継手 | - | - | Afficher le produit |
| SS-4M0-1-2 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-4M0-1-2BT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-4M0-1-2RP | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-4M0-1-2RS | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-4M0-1-2RT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-4M0-1-2W | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-4M0-1-4 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-4M0-1-4RT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-500-1-2 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-500-1-4 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-500-1-4BT | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-500-1-4RT | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-500-1-5ST | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/2-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-500-1-6 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-500-1-OR | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/2-20 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-600-1-10ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-12BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-12RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-12ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-12W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-600-1-16 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-16BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-2RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-600-1-2RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-4BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-4-OR | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Oシール NPTおねじ | Afficher le produit |
| SS-600-1-4RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-600-1-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-4ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-4W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-600-1-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-6BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-6MP | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | テーパー角度:59° | Afficher le produit |
| SS-600-1-6RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-600-1-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-6RTBT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-6ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-6STDE | 316ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-6W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-600-1-6WBT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-600-1-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-8BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-600-1-8RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-600-1-8RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-600-1-8ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-600-1-8W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-600-1-OR | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | OシールSAE/MS平行おねじ | Afficher le produit |
| SS-600-9-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-602-1 | 316 ステンレス鋼 | 3/8 インチ | めすSwagelok®チューブ継手 | - | - | Afficher le produit |
| SS-6M0-1-0046 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | M5 x 0.8 | ミリ・サイズおねじ | Afficher le produit |
| SS-6M0-1-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-2BT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-2RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-6M0-1-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-2RTBT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-2W | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-6M0-1-2WBT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-6M0-1-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-4BT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-4RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-6M0-1-4RSBT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-4RTBT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-4W | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-6M0-1-4WBT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-6M0-1-6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-6RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-6M0-1-6RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-6ST | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-6M0-1-8 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-8BT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-6M0-1-8RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-8RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-6M0-1-8RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-6M0-1-M10X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 10 mm | ISO管用平行おねじ | Afficher le produit |
| SS-6M0-1-M12X1.0RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | M12 x 1.0 | ミリ・サイズおねじ | Afficher le produit |
| SS-810-1-10ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-12BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-12RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-810-1-12RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-810-1-12ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-12W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-810-1-16 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-16BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-16ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-16W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-810-1-2 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-4RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-810-1-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-810-1-4SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-4ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-6BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-6RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-810-1-6RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-810-1-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-810-1-6ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-6W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-810-1-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8-49485 | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8-50553 | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8-52166 | 316ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8-52167 | 316ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8BT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Oシール NPTおねじ | Afficher le produit |
| SS-810-1-8RP | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-810-1-8RS | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-810-1-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-810-1-8RTBT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-810-1-8SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-810-1-8ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-8STWD | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-810-1-8W | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-810-1-8WBT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-810-1-OR | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Afficher le produit |
| SS-812-1 | 316 ステンレス鋼 | 1/2 インチ | めすSwagelok®チューブ継手 | - | - | Afficher le produit |
| SS-8M0-1-2 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-2RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-8M0-1-2RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-8M0-1-2RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-8M0-1-2W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-8M0-1-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-4BT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-4RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-8M0-1-4RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-8M0-1-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-8M0-1-4RTBT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-8M0-1-4W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-8M0-1-4WBT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | おすパイプ溶接エルボー | Afficher le produit |
| SS-8M0-1-6 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-6RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-8M0-1-6RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-8M0-1-6RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-8M0-1-8 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-8BT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
| SS-8M0-1-8RP | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Afficher le produit |
| SS-8M0-1-8RS | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Afficher le produit |
| SS-8M0-1-8RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Afficher le produit |
| SS-8M0-1-8W | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Afficher le produit |
| T-400-1-2 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Afficher le produit |
| T-400-1-4 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Afficher le produit |
| TI-810-1-8 | チタニウム | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
