Probenahmezylinder — Beidseitig offene Zylinder
Erhältliche Zylinder mit den folgenden Spezifikationen:
- 40 bis 3785 cm3 Größen
- Edelstahl 316L oder 304L, Alloy 400
- –65°F (–53°C) bis 850°F (454°C)
- 500 psig (34,4 bar) bis 5.000 psig (344 bar)
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
304L-HDF4-50 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-500-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF8-1000 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 316L-50DF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-50DF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-150 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-400 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF8-2250 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 316L-HDF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF2-40 304L Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 316L-HDF4-1000 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-75 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-500 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-HDF4-300-12457 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-2250 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-50DF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1GAL 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 316L-HDF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF8-1GAL 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 316L-HDF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-4CD-TW-10 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub SS-4CD-TW-25 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub SS-4CD-TW-50 316 Stainless Steel 3/8 in. Tube Stub 3/8 in. Tube Stub -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
304L-HDF4-500-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-1000-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-2250-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 304L-HDF4-300-PD 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT
매장 위치로 구입 가능한 제품 보기
시간