|
PTFE-FREE Thread Sealant, 50 cm³ Tube
Part #: MS-TFS-50
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
PTFE-Free Pipe Thread SealantSeal connections with the complete line of Swagelok pipe thread sealants, formulated for a range of chemicals in a variety of applications. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
PTFE-FREE Thread Sealant, 50 cm³ Tube
Log in or Register to view price
Catalogs
PTFE-Free Pipe Thread Sealant
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Specifications
MS-TFS-50 — PTFE-FREE Thread Sealant, 50 cm³ Tube
| Attribute | Value |
|---|---|
| Container Size | 50 cm³ |
| Temperature Range | -65 to 300 °F (-53 to 148 °C) |
| eClass (4.1) | 23071402 |
| eClass (5.1.4) | 23079002 |
| eClass (6.0) | 23079002 |
| eClass (6.1) | 23079002 |
| eClass (10.1) | 23079002 |
| UNSPSC (4.03) | 31201612 |
| UNSPSC (10.0) | 31201612 |
| UNSPSC (11.0501) | 31201612 |
| UNSPSC (13.0601) | 31201612 |
| UNSPSC (15.1) | 31201612 |
| UNSPSC (17.1001) | 31201701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
