text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Pipe Weld Elbow, 1/4 in. Tube OD x 1/8 in. Male Pipe Weld

型番: SS-400-2-2W

仕様

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/8 in.
コネクション2 タイプ Male Pipe Weld
流量制限 いいえ
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90°エルボー型

90°おすチューブ・コネクターを使用すると、チューブとねじポート間でコンパクトなアングル接続が可能ー重要なシステムの狭いスペースに適しています。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Pipe Weld Elbow, 1/4 in. Tube OD x 1/8 in. Male Pipe Weld

型番: SS-400-2-2W
カタログを見る

お気に入りに追加する

カタログ

90°エルボー型
90°おすチューブ・コネクターを使用すると、チューブとねじポート間でコンパクトなアングル接続が可能ー重要なシステムの狭いスペースに適しています。

仕様

SS-400-2-2W — Stainless Steel Swagelok Tube Fitting, Male Pipe Weld Elbow, 1/4 in. Tube OD x 1/8 in. Male Pipe Weld

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/8 in.
コネクション2 タイプ Male Pipe Weld
流量制限 いいえ
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread 製品を見る
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT 製品を見る
SS-100-2-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-1010-2-10ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-1010-2-12 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-1010-2-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-1010-2-8 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-10M0-2-2 Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-10M0-2-4 Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-10M0-2-4PR Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-10M0-2-4RT Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-10M0-2-6 Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-10M0-2-6PR Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-10M0-2-6RT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-10M0-2-8 Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-10M0-2-8RT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-1210-2-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-1210-2-12PR Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-1210-2-12RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-1210-2-12ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-1210-2-12W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope 製品を見る
SS-1210-2-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho 製品を見る
SS-1210-2-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-1210-2-8PR Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-1210-2-8RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-12M0-2-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-12M0-2-12RT Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-12M0-2-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-12M0-2-4PR Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-12M0-2-4RT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-12M0-2-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-12M0-2-6PR Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-12M0-2-6RT Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-12M0-2-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-12M0-2-8PR Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-12M0-2-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-15M0-2-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-15M0-2-8RT Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-1610-2-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-1610-2-12PR Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-1610-2-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho 製品を見る
SS-1610-2-16PR Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-1610-2-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica 製品を見る
SS-1610-2-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-1610-2-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope 製品を見る
SS-16M0-2-6RT Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-16M0-2-8 Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-16M0-2-8RT Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-18M0-2-12 Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-18M0-2-8 Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-18M0-2-8RT Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-2000-2-20 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho 製品を見る
SS-2000-2-20ST Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Paralela SAE/MS 製品を見る
SS-200-2-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. NPT macho 製品を見る
SS-200-2-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-200-2-2RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-200-2-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-200-2-4RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-20M0-2-12 Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-20M0-2-8RT Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-2400-2-24 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho 製品を見る
SS-2400-2-24ST Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 7/8-12 pulg. Rosca Paralela SAE/MS 製品を見る
SS-25M0-2-12 Acero inoxidable 316 25 mm Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-25M0-2-16 Acero inoxidable 316 25 mm Racor Swagelok® 1 pulg. NPT macho 製品を見る
SS-300-2-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-300-2-4 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-3M0-2-2RT Acero inoxidable 316 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-3M0-2-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-3M0-2-4RT Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-400-2-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. NPT macho 製品を見る
SS-400-2-12 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-400-2-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-400-2-2PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-400-2-2RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-400-2-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-400-2-4PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-400-2-4RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-400-2-4SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-400-2-4ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-400-2-4W Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope 製品を見る
SS-400-2-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-400-2-6RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-400-2-6ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-400-2-8 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-400-2-8RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-4M0-2-2 Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-4M0-2-2RT Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-4M0-2-4RT Acero inoxidable 316 4 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-500-2-2 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-500-2-4 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-600-2-12 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho 製品を見る
SS-600-2-2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-600-2-2RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-600-2-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-600-2-4PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-600-2-4RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-600-2-4ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-600-2-4W Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope 製品を見る
SS-600-2-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-600-2-6PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-600-2-6RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-600-2-6ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-600-2-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-600-2-8RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica 製品を見る
SS-600-2-8ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-6M0-2-2 Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-6M0-2-2PR Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-6M0-2-2RT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-6M0-2-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-6M0-2-4PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread 製品を見る
SS-6M0-2-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-6M0-2-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-6M0-2-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-6M0-2-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-6M0-2-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-810-2-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-810-2-12RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread 製品を見る
SS-810-2-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
SS-810-2-2 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-810-2-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-810-2-4PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread 製品を見る
SS-810-2-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-810-2-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-810-2-6PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread 製品を見る
SS-810-2-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-810-2-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
SS-810-2-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-2-8PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread 製品を見る
SS-810-2-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-810-2-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-2-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread 製品を見る
SS-810-2-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld 製品を見る
SS-8M0-2-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-8M0-2-2PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread 製品を見る
SS-8M0-2-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
SS-8M0-2-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-8M0-2-4PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread 製品を見る
SS-8M0-2-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-8M0-2-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-8M0-2-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-8M0-2-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-8M0-2-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

このプロセスには数分間かかる場合があります。このままお待ちください。