|
Válvula de aguja con bonete de unión para servicio crítico de alta presión de acero inox., Cv 0,86, 1/2 pulg. NPT hembra, Obturador de regulación
부품 번호: SS-6HNRF8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형, 조절용 스템유니온 보닛 니들 밸브는 최대 사용 압력 10000psig(689bar) 및 최대 온도 1200°F(648°C) 까지 다양한 재질로 이용 가능합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Válvula de aguja con bonete de unión para servicio crítico de alta presión de acero inox., Cv 0,86, 1/2 pulg. NPT hembra, Obturador de regulación
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형, 조절용 스템
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Step-by-step identification procedure for threads and end connections.
Kits Contents PTFE Packing, UHMWPE Packing
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
SS-6HNRF8 — Válvula de aguja con bonete de unión para servicio crítico de alta presión de acero inox., Cv 0,86, 1/2 pulg. NPT hembra, Obturador de regulación
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/2인치 |
| 연결구 1 종류 | 암나사 NPT |
| 연결구 2 크기 | 1/2인치 |
| 연결구 2 종류 | 암나사 NPT |
| CV 최대 | 0.86 |
| 유로 형태 | 직선형(2-Way) |
| 핸들 스타일 | 알루미늄 바 |
| 최대 온도, °F(°C) | 450 (232) |
| 최대 온도 압력 등급 | 450°F @ 7435PSIG /232°C @ 512BAR |
| 최소 온도, °F(°C) | -65 (-53) |
| 오리피스 | 0.250인치 |
| 실온 압력 등급 | 10000PSIG @ 100°F /689BAR @ 37°C |
| 스템 팁 재질 | 316 스테인리스강 |
| 스템 유형 | 조절용 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141602 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-12NRF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-12NRS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-12NRS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3HNRF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-3HNRF4-G | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-3HNRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3HNRS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NRF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-3NRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NRS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3NTRS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-6NRS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
