text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Long Nipple, 1/4 in. Male NPT, 1 1/2 in. Length

型番: SS-4-HLN-1.50

仕様

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Feature Length 1.5"
Flow Restrictor No
Length 1 1/2 in. (3.8 cm)
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40141602
Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Hex Long Nipple, 1/4 in. Male NPT, 1 1/2 in. Length

型番: SS-4-HLN-1.50
カタログを見る

お気に入りに追加する

カタログ

Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

仕様

SS-4-HLN-1.50 — Stainless Steel Pipe Fitting, Hex Long Nipple, 1/4 in. Male NPT, 1 1/2 in. Length

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Feature Length 1.5"
Flow Restrictor No
Length 1 1/2 in. (3.8 cm)
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40141602
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
SS-12-HLN-2.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT 製品を見る
SS-12-HLN-3.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT 製品を見る
SS-12-HLN-4.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT 製品を見る
SS-16-HLN-3.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT 製品を見る
SS-16-HLN-4.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT 製品を見る
SS-2-HLN-1.50 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-2-HLN-2.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-2-HLN-3.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 製品を見る
SS-4-HLN-2.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-4-HLN-2.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-4-HLN-3.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-4-HLN-4.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-4-HLN-6.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-6-HLN-1.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-6-HLN-2.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-6-HLN-2.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-6-HLN-3.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-6-HLN-4.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 製品を見る
SS-8-HLN-2.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-8-HLN-2.50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-8-HLN-3.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-8-HLN-4.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 製品を見る
SS-8-HLN-6.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。