|
Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread
Réf. pièce : SS-6M0-7-4RG
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-6M0-7-4RG — Stainless Steel Swagelok Tube Fitting, Female Connector, 6 mm Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Traversant | Non |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 6 mm |
| Type du raccordement 1 | Swagelok® Tube Fitting |
| Dimension du raccordement 2 | 1/4 in. |
| Type du raccordement 2 | Female ISO Parallel Gauge Thread |
| Réducteur de débit | Non |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| B-1210-7-12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| B-12M0-7-4RT | Latón | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| B-1410-7-12 | Latón | 7/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| B-1810-7-16 | Latón | 1 1/8 pulg. | Racor Swagelok® | 1 pulg. | NPT hembra | Afficher le produit |
| B-200-7-2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | Afficher le produit |
| B-200-7-4 | Latón | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-400-7-2 | Latón | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | Afficher le produit |
| B-400-7-4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-400-7-4RG | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| B-400-7-6 | Latón | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | Afficher le produit |
| B-400-7-8 | Latón | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| B-600-7-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-600-7-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| B-600-7-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | Afficher le produit |
| B-600-7-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| B-6M0-7-4RG | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| B-810-7-8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| HC-810-7-8 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| M-400-7-4 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| M-810-7-8 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| S-1210-7-12 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| S-810-7-8 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-100-7-2 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/8 pulg. | NPT hembra | Afficher le produit |
| SS-100-7-4 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-1010-7-12 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| SS-1010-7-6 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT hembra | Afficher le produit |
| SS-1010-7-8 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-10M0-7-4 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-10M0-7-4RG | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-10M0-7-4RJ | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP (RJ) | Afficher le produit |
| SS-10M0-7-4RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-10M0-7-6 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | NPT hembra | Afficher le produit |
| SS-10M0-7-6RG | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-10M0-7-6RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-10M0-7-8 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-10M0-7-8RG | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-10M0-7-8RJ | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP (RJ) | Afficher le produit |
| SS-10M0-7-8RT | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-1210-7-12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| SS-1210-7-12RT | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-1210-7-16 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1 pulg. | NPT hembra | Afficher le produit |
| SS-1210-7-8 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-12M0-7-0007 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-12M0-7-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | NPT hembra | Afficher le produit |
| SS-12M0-7-12RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-12M0-7-4 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-12M0-7-4RG | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO Paralela Manómetros | Afficher le produit |
| SS-12M0-7-4RT | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-12M0-7-6RJ | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-12M0-7-6RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-12M0-7-8 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-12M0-7-8RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-12M0-7-8RJ | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба ISO (RJ) | Afficher le produit |
| SS-12M0-7-8RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-12M0-7-M20X1.5RG | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | M20 x 1,5 | Внутренняя метрическая манометрическая резьба | Afficher le produit |
| SS-1410-7-12 | Нержавеющая сталь 316 | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-15M0-7-8 | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Afficher le produit |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-16M0-7-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-18M0-7-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-2000-7-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Female NPT | Afficher le produit |
| SS-200-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-200-7-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-200-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-200-7-4RG | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-20M0-7-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-20M0-7-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-22M0-7-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-22M0-7-12RP | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-2400-7-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Female NPT | Afficher le produit |
| SS-25M0-7-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female NPT | Afficher le produit |
| SS-25M0-7-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female ISO Parallel Thread | Afficher le produit |
| SS-300-7-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-3M0-7-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-3M0-7-4RG | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-400-7-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Afficher le produit |
| SS-400-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Afficher le produit |
| SS-400-7-2RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-400-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-400-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-400-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-400-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-400-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-400-7-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Afficher le produit |
| SS-400-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Afficher le produit |
| SS-400-7-6RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-400-7-6RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-400-7-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-400-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Afficher le produit |
| SS-400-7-8RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Afficher le produit |
| SS-400-7-8RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Afficher le produit |
| SS-400-7-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-500-7-4 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-4RG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-600-7-4RJ | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-600-7-4RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-600-7-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-6RG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-600-7-6RJ | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-600-7-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-600-7-8 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-600-7-8RG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-600-7-8RJ | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-600-7-8RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-6M0-7-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTめねじ | Afficher le produit |
| SS-6M0-7-2RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-6M0-7-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-6M0-7-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-6M0-7-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-6M0-7-4RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-6M0-7-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-6M0-7-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-6M0-7-6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | Afficher le produit |
| SS-6M0-7-6RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-6M0-7-6RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-6M0-7-8 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-6M0-7-8RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-6M0-7-8RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-6M0-7-8RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-810-7-12 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTめねじ | Afficher le produit |
| SS-810-7-16 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1 インチ | NPTめねじ | Afficher le produit |
| SS-810-7-4 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-810-7-4RJ | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-810-7-4RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-810-7-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | Afficher le produit |
| SS-810-7-6RG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-810-7-6RJ | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-810-7-6RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-810-7-8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-810-7-8RG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-810-7-8RJ | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-810-7-8RT | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-810-7-8ST | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行ねじ | Afficher le produit |
| SS-8M0-7-2 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTめねじ | Afficher le produit |
| SS-8M0-7-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-8M0-7-4RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-8M0-7-4RJ | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用めねじ(RJ継手用) | Afficher le produit |
| SS-8M0-7-4RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-8M0-7-6 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | Afficher le produit |
| SS-8M0-7-6RG | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | Afficher le produit |
| SS-8M0-7-6RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | Afficher le produit |
| SS-8M0-7-8 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | Afficher le produit |
| SS-8M0-7-8RG | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Afficher le produit |
| SS-8M0-7-8RJ | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | Afficher le produit |
| SS-8M0-7-8RT | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | Afficher le produit |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
