text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union Cross, 6 mm Tube OD

Part #: SS-6M0-4

Specifications

Attribute Value
몸체 재질 316 Stainless Steel
관통형 아니오
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 6 mm
연결구 1 종류 Swagelok® Tube Fitting
연결구 2 크기 6 mm
연결구 2 종류 Swagelok® Tube Fitting
연결구 3 크기 6 mm
연결구 3 종류 Swagelok® Tube Fitting
연결구 4 크기 6 mm
연결구 4 종류 Swagelok® Tube Fitting
유량 제한기 아니오
eClass (4.1) 37020717
eClass (5.1.4) 37020590
eClass (6.0) 37200107
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141714
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (17.1001) 40183111
크로스

견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union Cross, 6 mm Tube OD

Part #: SS-6M0-4
View Catalog

Add To Favorites

Catalogs

크로스
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Specifications

SS-6M0-4 — Stainless Steel Swagelok Tube Fitting, Union Cross, 6 mm Tube OD

Attribute Value
몸체 재질 316 Stainless Steel
관통형 아니오
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 6 mm
연결구 1 종류 Swagelok® Tube Fitting
연결구 2 크기 6 mm
연결구 2 종류 Swagelok® Tube Fitting
연결구 3 크기 6 mm
연결구 3 종류 Swagelok® Tube Fitting
연결구 4 크기 6 mm
연결구 4 종류 Swagelok® Tube Fitting
유량 제한기 아니오
eClass (4.1) 37020717
eClass (5.1.4) 37020590
eClass (6.0) 37200107
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141714
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (17.1001) 40183111
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-200-4 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-4 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-810-4 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-10M0-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-4 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-4 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-18M0-4 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-200-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-3M0-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-400-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.