|
Plaque à souder fractionnaire, longueur 36,1 mm (1,42 po)
Réf. pièce : 304-S1-WP
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Plaque à souderLimitez les effets des impulsions et des vibrations sur les tubes ou les tuyaux de vos circuits de fluide, avec les kits de supports pour tubes Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Plaque à souder fractionnaire, longueur 36,1 mm (1,42 po)
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Plaque à souder
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Spécifications
304-S1-WP — Plaque à souder fractionnaire, longueur 36,1 mm (1,42 po)
| Attribut | Valeur |
|---|---|
| Matériau du corps | Acier inoxydable 304 |
| Fractionnaire/Métrique | Fractionnaire |
| Longueur | Longueur 36,1 mm (1,42 po) |
| eClass (4.1) | 37020312 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 37020232 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Diam. ext. du tube
|
Longueur
|
Rayon de cintrage
|
|
|---|---|---|---|---|---|
| 304-S1-WPM | 304 Stainless Steel | - | 36 mm (1.42 in.) Length | - | Afficher le produit |
| 304-S3-WP | 304 Stainless Steel | - | 1.97 in. (50.0 mm) Length | - | Afficher le produit |
| 304-S5-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | Afficher le produit |
| 304-S6-WP | 304 Stainless Steel | - | 3.46 in. (87.9 mm) Length | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
