text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 1 1/4 in. Tube OD x 1 1/4 in. Male NPT

Part #: SS-2000-1-20BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 1/4 in.
Connection 2 Type Male NPT
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 1 1/4 in. Tube OD x 1 1/4 in. Male NPT

Part #: SS-2000-1-20BT
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-2000-1-20BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Male Connector, 1 1/4 in. Tube OD x 1 1/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 1/4 in.
Connection 2 Type Male NPT
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-400-1-4RT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-400-1-4ST 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-400-1-6 황동 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-400-1-8 황동 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-400-1-OR 황동 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
B-600-1-12 황동 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-600-1-2 황동 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-600-1-4 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-600-1-4RT 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-600-1-6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-600-1-6RT 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-600-1-6ST 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-600-1-8 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-600-1-8RT 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-600-1-OR 황동 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
B-6M0-1-2 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-6M0-1-2RS 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-6M0-1-2RT 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-6M0-1-4 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-6M0-1-4RT 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-810-1-12 황동 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-810-1-16 황동 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
B-810-1-2 황동 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-810-1-4 황동 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-810-1-6 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-810-1-6RT 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-810-1-8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-810-1-8RT 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-8M0-1-2RT 황동 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-8M0-1-4 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-8M0-1-4RS 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
B-8M0-1-4RT 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-8M0-1-6RT 황동 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
HC-200-1-2 합금 C-276 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-2 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
HC-400-1-4 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-400-1-8 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-600-1-4 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-600-1-6 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
HC-600-1-8 합금 C-276 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-12 C-276 합금 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
HC-810-1-4 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
HC-810-1-6 Alloy C-276 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
HC-810-1-8 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-1210-1-12 400/R-405 합금 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-400-1-2 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
M-400-1-4 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-4BT 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-400-1-8 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-600-1-4 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-600-1-6 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
M-600-1-8 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
M-810-1-12 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
M-810-1-4 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-810-1-8 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
PFA-220-1-2 PFA 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-2 PFA 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-1-4 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-4 PFA 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-1-6 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
PFA-820-1-8 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-10M0-1-4RT 탄소강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
S-1210-1-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-1210-1-8 탄소강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-12M0-1-8RP 탄소강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
S-1610-1-16 탄소강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
S-2000-1-20 탄소강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
S-2400-1-24 탄소강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
S-400-1-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-1-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-1-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-1-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-1-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-1-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-1-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-1-12 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-810-1-4 탄소강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-810-1-8 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-100-1-1 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-1BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2RS 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-100-1-2RT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-2RTBT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-4 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-4BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-OR 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-1010-1-10ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-12BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-4 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1010-1-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1010-1-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8RS 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1010-1-8RT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1010-1-8ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-8W 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-1-12 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-10M0-1-12RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-2 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-10M0-1-2RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-2RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-10M0-1-4RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-10M0-1-4RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-10M0-1-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6RP Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-6RS Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-6RT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-6ST Acero inoxidable 316 10 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-6W Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-8 Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8BT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8RP Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-8RS Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-8RT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8RTBT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-8W Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-10M0-2-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-10ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
SS-1210-1-12BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-12RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-12RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-12SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-1210-1-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-16RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-16ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-1210-1-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-1210-1-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1210-1-8-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT Macho View Product
SS-1210-1-8RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-8RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-8RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-8ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-8W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1210-1-OR Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-12M0-1-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-12M0-1-12RP Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-12RS Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-12RT Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-12W Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-16 Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-12M0-1-16RS Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-2 Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-12M0-1-2RT Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-12M0-1-4RP Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-4RS Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-4RT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4W Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-12M0-1-6RP Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-6RS Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-6RT Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-6ST Acero inoxidable 316 12 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-6W Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8BT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8RP Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-8RS Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RSBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-8ST Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-8W Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8WBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-M16X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® 16 mm Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-M18X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® M18 x 1,5 Roscas Métricas Macho View Product
SS-1410-1-12 Acero inoxidable 316 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-14M0-1-4 Acero inoxidable 316 14 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-14M0-1-8 Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-14M0-1-8RS Acero inoxidable 316 14 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-6RS Acero inoxidable 316 15 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8 Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-15M0-1-8RP Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-15M0-1-8RS Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-15M0-1-8RT Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-15M0-1-8W Acero inoxidable 316 15 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1610-1-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1610-1-12RS Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-12RT Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-12ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16BT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1610-1-16RP Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1610-1-16RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-1610-1-20 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-1610-1-20ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-24 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-1610-1-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1610-1-8RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-OR Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16M0-1-12 Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-16M0-1-12RS Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-12RT Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-4RT Acero inoxidable 316 16 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-6 Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-16M0-1-6RS Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-6RT Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-8 Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-16M0-1-8RP Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-16M0-1-8RS Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-8RT Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-8W Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-18M0-1-12 Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-18M0-1-12RP Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18M0-1-12RS Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-18M0-1-12RT Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-18M0-1-8 Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-18M0-1-8RP Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18M0-1-8RS Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-18M0-1-8RT Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-18M0-1-8W Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-2000-1-16 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-2000-1-20 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-2000-1-20RS Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-2000-1-20ST Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-2000-1-20W Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Soldadura de tubería a tope View Product
SS-2000-6-20AN Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Rosca Macho Abocardado 37° View Product
SS-200-1-0157 Acero inoxidable 316 1/8 pulg. Racor Swagelok® #10-32 Roscas Macho View Product
SS-200-1-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-1BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-200-1-2RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-2RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2STBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2W Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-2WBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-4RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-6 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-6ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-8 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-8BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-20M0-1-12 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-20M0-1-12RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-12RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-12RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-20M0-1-16 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-20M0-1-8 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-20M0-1-8RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-8RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-8RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-12 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-22M0-1-12RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-12RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-16 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-22M0-1-16RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-16RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-2400-1-16 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2400-1-20 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2400-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2400-1-24RS Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2400-1-24RT Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-2400-1-24ST Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 7/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2400-1-24W Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-12 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-25M0-1-12RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-12RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-25M0-1-16 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-25M0-1-16RP Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-25M0-1-16RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-16RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-25M0-1-16W Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-8 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-28M0-1-16 Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-28M0-1-16RS Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-28M0-1-16RT Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-300-1-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-2BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-4 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-4BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-OR Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-3200-1-32 Нержавеющая сталь 316 2 дюйма Трубный обжимной фитинг Swagelok® 2 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2RP Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-3M0-1-2RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RSBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2W Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-2WBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-4RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-4RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-0256 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-400-1-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-400-1-10ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-12 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-12BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-16 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-400-1-2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-400-1-2RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-400-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-2SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-2W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-400-1-3ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4JA Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4RTBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 7/16-20 Zoll SAE/MS-Außengewinde View Product
SS-400-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-4WBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-5ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-6ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-400-1-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-8RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-8ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-8W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-400-1L-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-ORBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-402-1 Edelstahl 316 1/4 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-4M0-1-2 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2BT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2RP Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4M0-1-2RS Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4M0-1-2RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4M0-1-2W Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-4M0-1-4 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-4M0-1-4RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-2 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-500-1-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4BT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4RT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-5ST Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-500-1-6 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-500-1-OR Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-600-1-10ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-12ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-16 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-16BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-600-1-2RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-2RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-600-1-4RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-4W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6MP Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll 59-Grad-Kegel View Product
SS-600-1-6RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6RTBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-6STDE Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-600-1-6W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6WBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-8W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle View Product
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle View Product
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-810-1-12ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-810-1-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-16W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-810-1-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-810-1-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-810-1-4SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-810-1-6RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-810-1-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique View Product
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-812-1 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle - - View Product
SS-8M0-1-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-8M0-1-2RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-2RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-8M0-1-2W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-8M0-1-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-4RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4RTBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-4WBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-8M0-1-6RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-6RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-8M0-1-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-8RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-8M0-1-8W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
T-400-1-2 PTFE 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
T-400-1-4 PTFE 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
TI-810-1-8 Titane 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.