text.skipToContent text.skipToNavigation
Swagelok stainless steel ball valve

Swagelok® Valves

Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.

View Valves

Known for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.

Swagelok valves are available:

  • With a wide variety of end connections, including gaugeable Swagelok tube fittings
  • In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
  • In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API

Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.

View Our Valves Videos

Looking for Valve Selection and Operation Advice?

Категории клапанов

Клапаны перехода от технологической линии (DBB)

Клапаны перехода от технологической линии (DBB)

Обеспечение легкого перехода от технологических трубопроводов к приборам в ограниченном пространстве, с минимально возможными местами утечки.

Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Сборка клапана Swagelok ALD20 UHP в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан—и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии ALD (атомно-слоевое осаждение) меняют ситуацию на рынке высокотехнологичного производства полупроводников.

Кран Swagelok серии 60

Клапаны и краны

Swagelok предлагает широкий ассортимент трубопроводной арматуры для промышленных газовых жидкостных систем, в том числе шаровые краны, клапаны с сильфонным уплотнением, обратные, мембранные, дозирующие и игольчатые клапаны, клапаны сопряжения с технологическим оборудованием, пробковые краны, быстроразъемные соединения и перепускные клапаны—все необходимые решения с целью управления расходом.

このプロセスには数分間かかる場合があります。このままお待ちください。