|
ステンレス鋼製一体型40シリーズ6方タイプ・ボール・バルブ、0.08 Cv、1/8 インチ・サイズめすSwagelokチューブ継手 The 40 series ball valve features a six-way crossover designed to redirect flow.
型番: SS-43Y6FS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
6方タイプ・クロスオーバー用計装用一体型ボール・バルブ40シリーズは、ほぼ40年にわたって、さまざまな産業において信頼を築き上げてきました。Swagelokバルブの構造を変更し、革新的なアセンブリー・プロセスを開発しました。その結果、40Gシリーズ・ボール・バルブは、使用温度範囲の拡大および熱サイクル性能の向上を実現し、漏れを生じる可能性が低減しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
6方タイプ・クロスオーバー用
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
仕様
SS-43Y6FS2 — ステンレス鋼製一体型40シリーズ6方タイプ・ボール・バルブ、0.08 Cv、1/8 インチ・サイズめすSwagelokチューブ継手
| 属性 | 値 |
|---|---|
| ボール型/ステム材質 | ステンレス鋼の種類 |
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/8 インチ |
| コネクション1 タイプ | めすSwagelok®チューブ継手 |
| コネクション2 サイズ | 1/8 インチ |
| コネクション2 タイプ | めすSwagelok®チューブ継手 |
| コネクション3 サイズ | 1/8 インチ |
| コネクション3 タイプ | めすSwagelok®チューブ継手 |
| コネクション4 サイズ | 1/8 インチ |
| コネクション4 タイプ | めすSwagelok®チューブ継手 |
| 最大Cv | 0.08 |
| 流路図 | 標準 |
| フロー・パターン | 6方タイプ、クロスオーバー用 |
| ハンドル・カラー | ブラック |
| ハンドル・タイプ | レバー・ハンドル |
| 低排出ガス認定 | カタログ有り |
| オリフィス | 0.062 インチ / 1.6 mm |
| パッキン材質 | PTFE |
| リング / ディスク素材 | ステンレス鋼(PTFE被膜) |
| 室温における最高使用圧力 | 500 PSIG @ 100°F/34.4 BAR @ 37℃ |
| サービス・クラス | 一般用 |
| 試験 | WS-22に基づいたテスト |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183104 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
