|
Трубный обжимной фитинг Swagelok из нерж. стали, проходной тройник со сквозным проходом, наруж. диам. трубки 1/2 дюйма
부품 번호: SS-810-3BT
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
티견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Трубный обжимной фитинг Swagelok из нерж. стали, проходной тройник со сквозным проходом, наруж. диам. трубки 1/2 дюйма
로그인 또는 회원가입하여 가격 보기
카탈로그
티
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-810-3BT — Трубный обжимной фитинг Swagelok из нерж. стали, проходной тройник со сквозным проходом, наруж. диам. трубки 1/2 дюйма
| 속성 | 값 |
|---|---|
| 몸체 재질 | Нержавеющая сталь 316 |
| 관통형 | 예 |
| 세정 공정 | Стандартная инструкция по очистке и упаковке (SC-10) |
| 연결구 1 크기 | 1/2 дюйма |
| 연결구 1 종류 | Трубный обжимной фитинг Swagelok® |
| 연결구 2 크기 | 1/2 дюйма |
| 연결구 2 종류 | Трубный обжимной фитинг Swagelok® |
| 연결구 3 크기 | 1/2 дюйма |
| 연결구 3 종류 | Трубный обжимной фитинг Swagelok® |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6MO-1210-3 | 6-Moly | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| 6MO-400-3 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| 6MO-600-3 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| 6MO-810-3 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-100-3 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-1010-3 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-10M0-3 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 제품 보기 |
| B-1210-3 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-12M0-3 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| B-1410-3 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-1610-3 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-1810-3 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-200-3 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-400-3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-600-3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-6M0-3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| B-810-3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-8M0-3 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 제품 보기 |
| HC-200-3 | Aleación C-276 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 제품 보기 |
| HC-400-3 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| HC-600-3 | Aleación C-276 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| HC-810-3 | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| M-400-3 | Aleación 400/R-405 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| M-600-3 | Aleación 400/R-405 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| M-810-3 | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| PFA-220-3 | PFA | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 제품 보기 |
| PFA-420-3 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| PFA-620-3 | PFA | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| PFA-820-3 | PFA | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| S-1210-3 | Acero al carbono | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| S-12M0-3 | Acero al carbono | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 제품 보기 |
| S-1610-3 | Acero al carbono | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 제품 보기 |
| S-400-3 | Acero al carbono | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| S-600-3 | Acero al carbono | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| S-810-3 | Acero al carbono | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-100-3 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | 제품 보기 |
| SS-1010-3 | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 5/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-10M0-3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 제품 보기 |
| SS-1210-3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-1210-3SC11 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-12M0-3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 제품 보기 |
| SS-14M0-3 | Acero inoxidable 316 | 14 mm | Racor Swagelok® | 14 mm | Racor Swagelok® | 제품 보기 |
| SS-15M0-3 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 15 mm | Racor Swagelok® | 제품 보기 |
| SS-1610-3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 제품 보기 |
| SS-16M0-3 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 16 mm | Racor Swagelok® | 제품 보기 |
| SS-18M0-3 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 18 mm | Racor Swagelok® | 제품 보기 |
| SS-2000-3 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-200-3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-200-3JA | 316 Stainless Steel | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-20M0-3 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 20 mm | Racor Swagelok® | 제품 보기 |
| SS-22M0-3 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 22 mm | Racor Swagelok® | 제품 보기 |
| SS-2400-3 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-25M0-3 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 25 mm | Racor Swagelok® | 제품 보기 |
| SS-28M0-3 | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 28 mm | Racor Swagelok® | 제품 보기 |
| SS-300-3 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 3/16 pulg. | Racor Swagelok® | 제품 보기 |
| SS-3200-3 | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | 2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-3M0-3 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | 제품 보기 |
| SS-400-3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-400-3BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-400-3JA | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-400-3SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-4M0-3 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 4 mm | Racor Swagelok® | 제품 보기 |
| SS-500-3 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 5/16 pulg. | Racor Swagelok® | 제품 보기 |
| SS-600-3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-600-3SC11 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 제품 보기 |
| SS-6M0-3 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 제품 보기 |
| SS-6M0-3SC11 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 제품 보기 |
| SS-810-3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-810-31-0001 | 316 Stainless Steel | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| SS-810-3SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-810-3WD | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
| SS-8M0-3 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 제품 보기 |
| T-400-3 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 제품 보기 |
| TI-810-3 | Titanio | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
