text.skipToContent text.skipToNavigation
Atomic Layer Deposition (ALD) Valves

Swagelok® Atomic Layer Deposition (ALD) Valves

Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.

Request ALD Valve Information

Since introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabs to deliver advanced ALD valve technology that provides the extreme levels of precision, consistency, cleanliness, and high cycle life necessary to keep up with the quick pace of innovation in the marketplace. Swagelok® ALD valves can support increased chip production efficiency and overcome the challenges that are often associated with ALD processes.

Our ALD ultrahigh-purity valves feature:

  • Ultrahigh cycle life with high-speed actuation
  • Cv ranging from 0.27 to 1.7
  • Temperature capability up to 392°F (200°C) for specified models
  • Electronic or optical actuator position-sensing option
  • Cleanliness suitability for ultrahigh-purity applications
  • Modular surface mount, tube butt weld, and VCR® end connections

See How ALD Valves Solve Challenges

ALD-Ventile – Kategorien

Ultrahochreine Membranventile -  Serien ALD3 und ALD6

Ultrahochreine Membranventile - Serien ALD3 und ALD6

Die ALD3- und ALD6-Membranventile bieten eine extrem hohe Lebensdauer, schnelle Betätigung und hohe Leistung bei der Atomlagenabscheidung.

Ultrahochreine Membranventile für Anwendungen mit hohem Durchfluss, Serie ALD20

Ultrahochreine Membranventile für Anwendungen mit hohem Durchfluss, Serie ALD20

Das fortschrittliche, ultrahochreine ALD20-Ventil bietet 2–3 mal höhere Durchflussraten als andere ALD-Ventile.

Ultrahochreine Membranventile, Serie ALD7

Ultrahochreine Membranventile, Serie ALD7

Das ALD7-Membranventil für ultrahochreine Anwendungen bietet präzise und konsistente Ergebnisse für eine maximale Chipausbeute in der Halbleiterfertigung.

Atomic Layer Deposition (ALD) Valve Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Swagelok Resources Curated for You

Компоненты жидкостных и газовых систем Swagelok изготавливаются из материалов, предназначенных для длительной эффективной работы в условиях производства полупроводников.
Повышение выхода годных полупроводниковых изделий благодаря применению усовершенствованных сплавов

Узнайте, как производители полупроводников могут повысить выход годных изделий на каждом этапе производственного процесса, а также рентабельность в долгосрочной перспективе за счет правильного подбора металлов для важнейших компонентов жидкостных и газовых систем.

Карл Уайт (Carl White), обладающий почти 40-летним опытом работы на различных предприятиях, относящихся к цепи поставок в сфере производства полупроводников, рассказывает о прошлом, настоящем и будущем этой отрасли.
Вопросы и ответы. Полупроводниковое производство—вчера, сегодня, завтра

Узнайте, как сотрудничество между OEM-производителями оборудования, производителями микросхем и поставщиками решений для жидкостных и газовых систем позволило полупроводниковой отрасли десятилетиями придерживаться закона Мура, а также о том, куда двигаться дальше.

Сотрудничество компаний Rosendahl Nextrom и Swagelok для повышения эффективности работы
Производитель оптоволоконного оборудования повышает эффективность с помощью индивидуальных решений

С 1980-х годов Rosendahl Nextrom полагается на компанию Swagelok в развитии своего бизнеса. Узнайте больше о решениях, которые позволили компании опередить конкурентов и остаться в числе отраслевых лидеров.

Dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions.
Reliable Fluid System Solutions for the Scientific Frontier

Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.