|
PTFE 전위 페럴, 5/16인치 스웨즈락 튜브 피팅용
零部件号:T-503-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Vordere KlemmringeDer vordere Klemmring sorgt für einen festen Halt an der Rohrleitung – ideal für eine zuverlässige Abdichtung in kritischen Fluidsystemanwendungen. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
目录
Vordere Klemmringe
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
T-503-1 — PTFE 전위 페럴, 5/16인치 스웨즈락 튜브 피팅용
| 属性 | 值 |
|---|---|
| Körperwerkstoff | PTFE |
| Reinigungsverfahren | 표준 세정 및 포장(SC-10) |
| Größe Verbindung 1 | 5/16인치 |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37060708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | 查看产品 |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | 查看产品 |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | 查看产品 |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | 查看产品 |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | 查看产品 |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | 查看产品 |
| B-203-1 | Brass | 1/8 in. | - | - | - | 查看产品 |
| B-403-1 | Brass | 1/4 in. | - | - | - | 查看产品 |
| B-603-1 | Brass | 3/8 in. | - | - | - | 查看产品 |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | 查看产品 |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | 查看产品 |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | 查看产品 |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | 查看产品 |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | 查看产品 |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | 查看产品 |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | 查看产品 |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | 查看产品 |
| NY-1613-1 | Nylon | 1 in. | - | - | - | 查看产品 |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | 查看产品 |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | 查看产品 |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | 查看产品 |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | 查看产品 |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | 查看产品 |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | 查看产品 |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | 查看产品 |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | 查看产品 |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | 查看产品 |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | 查看产品 |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | 查看产品 |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | 查看产品 |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | 查看产品 |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | 查看产品 |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | 查看产品 |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | 查看产品 |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | 查看产品 |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | 查看产品 |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | 查看产品 |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | 查看产品 |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | 查看产品 |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | 查看产品 |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | 查看产品 |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | 查看产品 |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | 查看产品 |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | 查看产品 |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | 查看产品 |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | 查看产品 |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | 查看产品 |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | 查看产品 |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | 查看产品 |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | 查看产品 |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | 查看产品 |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | 查看产品 |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | 查看产品 |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | 查看产品 |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | 查看产品 |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | 查看产品 |
| T-12M3-1 | PTFE | 12 mm | - | - | - | 查看产品 |
| T-1613-1 | PTFE | 1 in. | - | - | - | 查看产品 |
| T-203-1 | PTFE | 1/8 in. | - | - | - | 查看产品 |
| T-303-1 | PTFE | 3/16 in. | - | - | - | 查看产品 |
| T-3M3-1 | PTFE | 3 mm | - | - | - | 查看产品 |
| T-403-1 | PTFE | 1/4 in. | - | - | - | 查看产品 |
| T-6M3-1 | PTFE | 6 mm | - | - | - | 查看产品 |
| T-813-1 | PTFE | 1/2 in. | - | - | - | 查看产品 |
| T-8M3-1 | PTFE | 8 mm | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
