text.skipToContent text.skipToNavigation
variable area flowmeters

Swagelok® Variable Area Flowmeters

Achieve consistent accuracy with Swagelok variable area flowmeters for measuring gas and fluid flow. Select from glass or metal tube options to suit your specific application needs.

Request More Information

Swagelok® variable area flowmeters use a tapered tube and float to measure the flow rate of liquids and gases. As fluid flow increases, the float rises, and as flow decreases, gravity pulls it down. These flowmeters are easy to install, simple to read, and designed with no wearing parts, minimizing the need for maintenance. With a 10-to-1 turndown ratio—allowing the lowest measurement to be one-tenth of the full-scale reading—they provide accurate measurement. Available in both U.S. customary and metric scales, they suit a wide range of applications and locations.

Each Swagelok variable area flowmeter is factory-calibrated to the specified media, flow range, and accuracy class using clean, dry air for gas models and water for liquid models. They can also be calibrated for user-specific applications.

M Series Variable Area Flowmeters (M1, M2, M4, and M4H Models)

Swagelok® M series flowmeters feature metal measuring tubes for challenging conditions involving high temperature or pressure. Since direct readings are not possible with metal tubes, these models come with mechanical or electronic displays to ensure clear and accurate monitoring.

M1, M2, M4, and M4H Model Specifications

Measured Flow Ranges Air: 0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h
Water: 0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h
Temperature Ranges Process: M1, M2: –40 to 302°F (–40 to 150°C)
M4, M4H: –40 to 572°F (–40 to 300°C)

Ambient: M1, M2: –4 to 158°F (–20 to 70°C)
M4, M4H: –40 to 248°F (–40 to 120°C)
Maximum Inlet Pressure Up to 2888 psig (199 bar)
Process Connections 1/4 to 1 1/4 in. NPT fitting;
1/2 to 1 in. ASME flange adapter
Accuracy Class 1.6, 2.5, 4.0

G Series Variable Area Flowmeters (G1, G2, G3, G4, GM, and GP Models)

Swagelok® G series models use glass measuring tubes for visibility of the process fluid and direct flow reading.

G1, G2, G3, G4, GM, and GP Model Specifications

Measured Flow Ranges Air: 0.018 to 0.18 through 18 to 180 std ft³/h; 0.5 to 5.0 through 500 to 5000 std L/h
Water: 0.065 to 0.65 through 4.2 to 42 U.S. gal/h; 0.04 to 0.4 through 16 to 160 L/h
Temperature Ranges Process: 23 to 212°F (–5 to 100°C)
Ambient: –4 to 212°F (–20 to 100°C)
Maximum Inlet Pressure Up to 145 psig (10 bar)
Process Connections 1/4 in. NPT fitting; G 1/8 (ISO 228); G 1/4 (ISO 228)
Accuracy Class 1.0, 2.5, 4.0

Need assistance with flowmeter selection?

Contact Local Specialists

Variable Area Flowmeters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

Панель с аналитическим контрольно-измерительным оборудованием с клапанами и манометрами Swagelok
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе

Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.

Обзор решений с использованием вспомогательных систем торцевых уплотнений
Обзор решений с использованием вспомогательных систем торцевых уплотнений

Узнайте, как во вспомогательных системах торцевых уплотнений Swagelok® для стандарта API 682 применяется передовой опыт API 682, а также принципы проектирования, которые делают системы удобными в монтаже и техобслуживании.

カスタム・アセンブリーの小口径流体システムを検査するエンジニア
人手不足を緩和する流体システム製造

プラントにおける安定的なオペレーションは、さまざまな流体システムによって支えられています。人材が不足している場合、製造を外部委託することで状況を大きく改善できるかもしれません。

プラント内のプロセス測定について話し合う作業員
プロセス測定 – 導圧管のベスト・プラクティス

伝送器にだけ注目していても、プロセス計装ラインの問題発見は遠のくばかりです。今回は、プロセス計装ラインの問題解決に役立つスウェージロックのヒントとベスト・プラクティスを紹介します。

This process may take several minutes. Please be patient and remain on the page.