|
스테인리스강 스웨즈락 튜브 피팅, 수나사 튜브 어댑터, 6mm 튜브 OD x 3/8인치 수나사 ISO 평행 나사, 직선형 턱
Part #: SS-6-MTA-1-6RS
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
직선형튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 스웨즈락 튜브 피팅, 수나사 튜브 어댑터, 6mm 튜브 OD x 3/8인치 수나사 ISO 평행 나사, 직선형 턱
Log in or Register to view price
Catalogs
직선형
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-6-MTA-1-6RS — 스테인리스강 스웨즈락 튜브 피팅, 수나사 튜브 어댑터, 6mm 튜브 OD x 3/8인치 수나사 ISO 평행 나사, 직선형 턱
| Attribute | Value |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 관통형 | 아니오 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 6mm |
| 연결구 1 종류 | Swagelok®튜브 어댑터 |
| 연결구 2 크기 | 3/8인치 |
| 연결구 2 종류 | 수나사 ISO 평행나사, 직선형 턱 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | View Product |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-12-MTA-7-8RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12-MTA-7-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-12-TA-1-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-12-TA-1-12RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-TA-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12-TA-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-8RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-7-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-12-TA-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-1610-A-16ANF | Edelstahl 316 | 1 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 Zoll | Innengewinde 37° | View Product |
| SS-16-MTA-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-MTA-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16-MTA-7-8RG | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-16-TA-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | 37° AN-Außengewinde | View Product |
| SS-16-TA-1-16RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-16-TA-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16-TA-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-16-TA-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-7-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-TA-7-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-16-TA-7-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-18-MTA-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-7-8RG | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-1-TA-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-A-2ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-200-A-4ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-20-TA-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-24-TA-1-24 | Edelstahl 316 | 1 1/2 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | View Product |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-OR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4RP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-TA-7-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-TA-7-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-6RG | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-TA-7-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-TA-7-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-810-A-8ANF | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | 37° AN Rohrkonus | View Product |
| SS-8-MTA-1-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8-MTA-1-4RS | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8-MTA-1-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8-MTA-7-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-8-MTA-7-4RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-8-MTA-7-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-8-MTA-7-8RG | Edelstahl 316 | 8 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-8-TA-1-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-8-TA-1-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8-TA-1-4RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8-TA-1-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8-TA-1-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-8-TA-1-6RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8-TA-1-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8-TA-1-6ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-8-TA-1-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8-TA-1-8AN | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | 37° AN-Außengewinde | View Product |
| SS-8-TA-1-8RS | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8-TA-1-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8-TA-1-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-8-TA-1-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8-TA-1-OR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-8-TA-7-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-8-TA-7-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-8-TA-7-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-8-TA-7-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-8-TA-7-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-8-TA-7-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8-TA-7-8RG | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-8-TA-7-8RP | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-8-TA-7-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Innengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
