|
Adaptador a tubo macho Swagelok de Acero inox., 1/8 pulg. OD x 5/16-24 macho SAE/MS paralela
Код изделия: SS-2-TA-1-2ST
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
Gerade AusführungenZuverlässige und leckagefreie Übergänge zwischen Rohrleitungen und Gewindeverschraubungen, speziell konstruiert für kritische Fluidsystemumgebungen. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Adaptador a tubo macho Swagelok de Acero inox., 1/8 pulg. OD x 5/16-24 macho SAE/MS paralela
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
SS-2-TA-1-2ST — Adaptador a tubo macho Swagelok de Acero inox., 1/8 pulg. OD x 5/16-24 macho SAE/MS paralela
| Атрибут | Значение |
|---|---|
| Körperwerkstoff | Acero inoxidable 316 |
| durchgebohrt | Nein |
| Reinigungsverfahren | Limpieza y Embalaje estándar (SC-10) |
| Größe Verbindung 1 | 1/8 pulg. |
| Typ Verbindung 1 | Adaptador a tubo Swagelok® |
| Größe Verbindung 2 | 5/16-24 pulg. |
| Typ Verbindung 2 | Rosca Macho SAE/MS paralela |
| Durchflusswiderstand | Nein |
| Schmierstoff | Dow Corning 111 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Просмотр изделия |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Просмотр изделия |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Просмотр изделия |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Просмотр изделия |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Просмотр изделия |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Просмотр изделия |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Просмотр изделия |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Просмотр изделия |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Просмотр изделия |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Просмотр изделия |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12-TA-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| SS-12-TA-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-12-TA-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Winkelanschweißverschraubung | Просмотр изделия |
| SS-12-TA-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-12-TA-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | Просмотр изделия |
| SS-12-TA-1-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-12-TA-1-8RS | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-12-TA-7-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Просмотр изделия |
| SS-12-TA-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Innengewinde | Просмотр изделия |
| SS-12-TA-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | Просмотр изделия |
| SS-12-TA-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | Просмотр изделия |
| SS-1610-A-16ANF | Edelstahl 316 | 1 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 Zoll | Innengewinde 37° | Просмотр изделия |
| SS-16-MTA-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| SS-16-MTA-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16-MTA-7-8RG | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-16-TA-1-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-16-TA-1-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-16-TA-1-16AN | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | 37°おすAN | Просмотр изделия |
| SS-16-TA-1-16RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-16-TA-1-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16-TA-1-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 5/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-16-TA-1-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-16-TA-7-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 3/4 インチ | NPTめねじ | Просмотр изделия |
| SS-16-TA-7-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1 インチ | NPTめねじ | Просмотр изделия |
| SS-16-TA-7-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Просмотр изделия |
| SS-18-MTA-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 3/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18-MTA-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18-MTA-7-8RG | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ・アダプター | 1/2 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-1-TA-1-2 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-200-A-2ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | 37°めすAN | Просмотр изделия |
| SS-200-A-4ANF | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Просмотр изделия |
| SS-20-TA-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ・アダプター | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-24-TA-1-24 | 316 ステンレス鋼 | 1 1/2 インチ | 予備締めされたSwagelok® チューブ・アダプター | 1 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-2-TA-1-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-2-TA-1-2RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-2-TA-1-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-2-TA-1-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-2-TA-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 5/16-24 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-2-TA-7-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Просмотр изделия |
| SS-2-TA-7-2RP | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-2-TA-7-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Просмотр изделия |
| SS-32-TA-1-32 | 316 ステンレス鋼 | 2 インチ | 予備締めされたSwagelok®チューブ・アダプター | 2 インチ | NPTおねじ | Просмотр изделия |
| SS-400-A-4ANF | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°めすAN | Просмотр изделия |
| SS-4-TA-1-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4-TA-1-2RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-4-TA-1-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-4-TA-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-4-TA-1-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | 37°おすAN | Просмотр изделия |
| SS-4-TA-1-4RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-4-TA-1-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-4-TA-1-4SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-4-TA-1-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-4-TA-1-4W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-4-TA-1-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4-TA-1-6RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-4-TA-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-4-TA-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-4-TA-7-2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Просмотр изделия |
| SS-4-TA-7-2RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-4-TA-7-2RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-4-TA-7-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Просмотр изделия |
| SS-4-TA-7-4RG | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-4-TA-7-4RJ | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | Просмотр изделия |
| SS-4-TA-7-4RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-4-TA-7-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-4-TA-7-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | NPTめねじ | Просмотр изделия |
| SS-4-TA-7-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | NPTめねじ | Просмотр изделия |
| SS-600-A-6ANF | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ・アダプター | 3/8 インチ | 37°めすAN | Просмотр изделия |
| SS-6-MTA-1-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-6-MTA-1-2RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-6-MTA-1-2RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-6-MTA-1-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-6-MTA-1-4RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-6-MTA-1-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-6-MTA-1-6RS | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-6-MTA-7-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | NPTめねじ | Просмотр изделия |
| SS-6-MTA-7-2RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/8 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-6-MTA-7-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | NPTめねじ | Просмотр изделия |
| SS-6-MTA-7-4RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-6-MTA-7-4RJ | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用めねじ(RJ継手用) | Просмотр изделия |
| SS-6-MTA-7-4RP | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-6-MTA-7-4RT | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 1/4 インチ | ISO管用テーパーめねじ | Просмотр изделия |
| SS-6-MTA-7-6RG | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | 3/8 インチ | ISO管用平行めねじ | Просмотр изделия |
| SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Просмотр изделия |
| SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Просмотр изделия |
| SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-6-TA-1-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | Просмотр изделия |
| SS-6-TA-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-6-TA-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-6-TA-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-6-TA-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Просмотр изделия |
| SS-6-TA-1-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male 37° AN | Просмотр изделия |
| SS-6-TA-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-6-TA-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-6-TA-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-6-TA-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| SS-6-TA-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-6-TA-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-6-TA-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-6-TA-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-6-TA-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | Просмотр изделия |
| SS-6-TA-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | Просмотр изделия |
| SS-6-TA-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| SS-6-TA-7-4RP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | Просмотр изделия |
| SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Просмотр изделия |
| SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | Просмотр изделия |
| SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Просмотр изделия |
| SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Просмотр изделия |
| SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Просмотр изделия |
| SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Просмотр изделия |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | Просмотр изделия |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Просмотр изделия |
| SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Просмотр изделия |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Просмотр изделия |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | Просмотр изделия |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Просмотр изделия |
| SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Просмотр изделия |
| SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Просмотр изделия |
| SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
