text.skipToContent text.skipToNavigation

真ちゅう Swagelokチューブ継手、ユニオン・ティー、チューブ外径サイズ:5/8 インチ

Part #: B-1010-3

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 5/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

真ちゅう Swagelokチューブ継手、ユニオン・ティー、チューブ外径サイズ:5/8 インチ

Part #: B-1010-3
View Catalog

Add To Favorites

Catalogs

Tees
Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Specifications

B-1010-3 — 真ちゅう Swagelokチューブ継手、ユニオン・ティー、チューブ外径サイズ:5/8 インチ

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 5/8 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-1210-3 6-Moly 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
6MO-400-3 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-3 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-3 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-3 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-10M0-3 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-1210-3 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-3 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-3 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-1610-3 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-1810-3 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-200-3 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-3 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-200-3 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
HC-400-3 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-600-3 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
HC-810-3 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-3 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-3 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
M-810-3 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-220-3 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-420-3 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-620-3 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-820-3 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-1210-3 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
S-12M0-3 Carbon Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
S-1610-3 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
S-400-3 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-600-3 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
S-810-3 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-3 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-1010-3 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 5/8인치 Swagelok® 튜브 피팅 View Product
SS-10M0-3 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
SS-1210-3 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-1210-3SC11 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-12M0-3 316 스테인리스강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
SS-14M0-3 316 스테인리스강 14mm Swagelok® 튜브 피팅 14mm Swagelok® 튜브 피팅 View Product
SS-15M0-3 316 스테인리스강 15mm Swagelok® 튜브 피팅 15mm Swagelok® 튜브 피팅 View Product
SS-1610-3 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
SS-16M0-3 316 스테인리스강 16mm Swagelok® 튜브 피팅 16mm Swagelok® 튜브 피팅 View Product
SS-18M0-3 316 스테인리스강 18mm Swagelok® 튜브 피팅 18mm Swagelok® 튜브 피팅 View Product
SS-2000-3 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 Swagelok® 튜브 피팅 View Product
SS-200-3 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-200-3JA 316 Stainless Steel 1/8인치 스웨즈락® 튜브 피팅 1/8인치 스웨즈락® 튜브 피팅 View Product
SS-20M0-3 316 스테인리스강 20mm Swagelok® 튜브 피팅 20mm Swagelok® 튜브 피팅 View Product
SS-22M0-3 316 스테인리스강 22mm Swagelok® 튜브 피팅 22mm Swagelok® 튜브 피팅 View Product
SS-2400-3 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 Swagelok® 튜브 피팅 View Product
SS-25M0-3 316 스테인리스강 25mm Swagelok® 튜브 피팅 25mm Swagelok® 튜브 피팅 View Product
SS-28M0-3 316 스테인리스강 28mm Swagelok® 튜브 피팅 28mm Swagelok® 튜브 피팅 View Product
SS-300-3 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 3/16인치 Swagelok® 튜브 피팅 View Product
SS-3200-3 316 스테인리스강 2인치 Swagelok® 튜브 피팅 2인치 Swagelok® 튜브 피팅 View Product
SS-3M0-3 316 스테인리스강 3mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product
SS-400-3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-400-3BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3JA Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4M0-3 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 4 mm Raccord Swagelok® pour tubes View Product
SS-500-3 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 5/16 pulg. Raccord Swagelok® pour tubes View Product
SS-600-3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-3SC11 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6M0-3 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6M0-3SC11 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-810-3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-31-0001 316 Stainless Steel 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-3BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3WD Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8M0-3 Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
T-400-3 PTFE 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
TI-810-3 Titanio 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.