text.skipToContent text.skipToNavigation
electric tube benders

Swagelok® Electric Tube Benders

Experience precise control and efficiency with Swagelok electric tube benders. Designed for larger diameter tubing, these user-friendly benders minimize installation time and effort. They also reduce the risk of wrinkling or damaging the tubing during the bending process.

Get Help Selecting Tube Benders

Swagelok electric tube benders deliver precise, high-quality bends on both fractional and metric tubing compatible with Swagelok tube fittings. With electronic control, these intuitive benders enhance efficiency and consistency in tubing installation. The versatile design reduces the amount of tooling required on hand, with two bend shoes covering a variety of sizes of tubing.

How to Bend Tubing and When Bent Tubing is Advantageous

Specifications

  • 1 to 110° bending range
  • 1 to 2 in. outside diameter (0.049 to 0.220 in. wall thickness) and 25 to 50 mm outside diameter (1.2 to 5.0 mm wall thickness) tubing range
  • One bend shoe for 1, 1 1/4, 1 1/2, and 2 in. sizes
  • One bend shoe for 25, 32, 38, and 50 mm sizes
Dimensions—Vertical Position 44 in. (112 cm) high, 29 in. (74 cm) wide, 30 in. (76 cm) deep
Weight 420 lbs. (191 kg)
Power Requirements MS-TBE-1: 115 V (ac), 50/60 Hz; maximum current—13 A
MS-TBE-2: 230 V (ac) 50/60 Hz; maximum current—7 A

Get in Touch with a Local Specialist

Electric Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Handrohrbieger von Swagelok im Einsatz
Tipps für die Umsetzung komplexer Rohrsysteme

Mit diesen Tipps gelingt unter Einsatz von Handrohrbiegern die Montage komplexer, leckagedichter Rohrsysteme mit effizientem Durchfluss.

Handrohrbieger von Swagelok im Einsatz
So verwenden Sie einen Handrohrbieger von Swagelok

Erfahren Sie, wie man mit einem Handrohrbieger genaue 90°- und 180°-Biegungen an einem Rohr herstellt. Die Handrohrbieger von Swagelok® liefern ein einheitliches, hochwertiges Ergebnis bei fast allen Materialien, die in Kombination mit den Verschraubungen von Swagelok eingesetzt werden.

This process may take several minutes. Please be patient and remain on the page.