Enchufe Rápido — Enchufes rápidos en miniatura
Válvulas disponibles con estas especificaciones:
- 1/16 a 1/8 pulg)
- –45°C (–50°F) a 260°C (500°F)
- Acero inoxidable 316, latón
- 10,3 bar (150 psig) a 275 bar (4000 psig)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick Connects — Miniature Quick Connects — Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QM2-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - B-QM2-S-2PM Brass 1/8 in. Male NPT - - SS-QM2-S-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - B-QM2-S-200 Brass 1/8 in. Swagelok® Tube Fitting - - -
Enchufe Rápido — Enchufes rápidos en miniatura — Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-B-2PM Brass 1/8 in. Male NPT - - SS-QM2-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - B-QM2-B-200 Brass 1/8 in. Swagelok® Tube Fitting - - SS-QM2-B-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-QM2-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QM2-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - -
Enchufe Rápido — Enchufes rápidos en miniatura — Full Flow Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200MB 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - -
Enchufe Rápido — Enchufes rápidos en miniatura — DESO Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-D-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-QM2-D-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-D-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QM2-D-2PM 316 Stainless Steel 1/8 in. Male NPT - - B-QM2-D-200 Brass 1/8 in. Swagelok® Tube Fitting - - -
Enchufe Rápido — Enchufes rápidos en miniatura — Bulkhead Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-B1-200 Brass 1/8 in. Swagelok® Tube Fitting - - SS-QM2-B1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours