text.skipToContent text.skipToNavigation
SK Series Multipurpose Ball Valves

Swagelok® Multipurpose Ball Valves (SK Series)

Swagelok SK series are multipurpose ball valves that offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig (413 bar), and low emissions certification per API 624.

Request SK Series Valve Information

Swagelok® SK series multipurpose ball valves provide high flow capacity and low-torque, quarter-turn actuation in a compact design. Created for use in applications up to 6000 psig (413 bar), these valves feature bidirectional flow, flow coefficients ranging from 0.9 to 1.4, a variety of end connections (Swagelok gaugeable tube fitting, NPT and ISO pipe, and Swagelok male VCO® end connections), standard panel mounting capabilities, and field rebuildability with a seal kit. Low-temperature SK series valves are also available, as well as low-E valve certification per API 624.

SK series ball valves have O-ring stem seals that require no packing adjustment and provide leak-tight seal to atmosphere. Spring-loaded PEEK seats provide chemical compatibility and leak-tight integrity in both low- and high-pressure systems. A directional handle indicates flow direction and open/closed position, and a stainless-steel floating ball design reduces wear and extends cycle life.

SK Series Ball Valve Specifications

Working Pressure Up to 6000 psig (413 bar)
Temperature –40 to 302°F (–40 to 150°C)
Flow Coefficient Up to 1.4
Body Materials 316 stainless steel
Seat Materials PEEK
End Connections Type: Swagelok tube fitting, NPT, ISO pipe, and male VCO®
Size: 1/4 and 3/8 in.; 6 and 8 mm
Configuration: On-off

Need help sizing your valve? Try our flow coefficient calculator.

Choose the Right Valve for You

SK Series Multipurpose Ball Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

Les ressources de Swagelok sélectionnées pour vous

Pleins feux sur les solutions de vannes à boisseau sphérique série SK
Pleins feux sur les solutions de vannes à boisseau sphérique série SK

Découvrez plus en détail les vannes multifonctions à boisseau sphérique série SK Swagelok®, une gamme de vannes compactes conçues pour des pressions et des débits élevés. Les vannes de la série SK offrent un faible couple de manœuvre sur un quart de tour, permettant une fermeture positive dans des applications dont les pressions peuvent aller jusqu’à 413 bar (6000 psig).

Sélection des vannes pour systèmes fluides
Comment choisir des vannes adaptées à un système fluide industriel

Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.

Réduire les émissions fugitives dans les raffineries et l’industrie chimique
Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions

Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Tableau d’instrumentation analytique avec vannes et manomètres Swagelok
Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique

Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.

This process may take several minutes. Please be patient and remain on the page.