Swagelok® Pressure-Reducing Regulators, Electrically Heated Vaporizing
The KEV series electrically heated vaporizing pressure-reducing regulator is rated for use in hazardous areas and can vaporize liquid samples or preheat gas samples to prevent them from condensing.
Get Help Selecting RegulatorsThe KEV series is an electrically heated vaporizing regulator designed for liquid sample vaporization or gas sample preheating. It features a removable heating element in direct contact with the process fluid for maximum thermal efficiency and easy cleaning. Available in diaphragm or piston-sensing configurations, the KEV regulator is suitable for hazardous areas and includes an integral temperature controller.
The regulator’s electronic controller can override temperature settings to prevent overheating without interrupting evaporation. With its low internal volume and versatile design, the KEV regulator allows users to match products with specific application needs for sensitivity and outlet pressure, making it a flexible solution for various vaporization and preheating requirements.
The KEV regulator is ATEX, IECEx, UKEX and CSA certified for critical and hazardous environments as listed in the product catalog and have a T3 temperature classification for all heater ranges.
View our regulator video playlist which contains four videos on how KEV regulators can help prevent downtime.
Specifications
Maximum Inlet Pressure | 3600 psig (248 bar) |
Pressure Control Ranges | 0 to 10 psig (0.68 bar) through 0 to 3600 psig (248 bar) |
Flow Coefficient | 0.02 or 0.06 |
Electrical | Supply: 120 and 240 V (ac) (± 10 %), 50/60 Hz Heater Ratings: 50, 100, 150, and 200 W |
Control Temperature Ranges | 75 to 380°F (23 to 193°C) |
Explosive Atmosphere / Hazardous Location Certification |
|
Learn how to maximize uptime and minimize disruption with the Swagelok KEV series regulator.
Pressure-Reducing, Electrically-Heated Vaporizing Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Need Help Selecting the Right Regulators?
Learn more about different types of regulators under varying application conditions with our regulator selection video.
Find the Right RegulatorSwagelok Resources Curated for You

Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.