阀组 — 三阀阀组,仪表
可提供以下规格的阀门:
- 1/4 和 3/4 in. (12 mm)
- –65°F (–53°C) 至 1200°F (648°C)
- 316 不锈钢
- 1715 psig (118 bar) 至 6000 psig (413 bar)
- 三阀
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-V3NBF8-FL-G 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-V3NBFL 316 Stainless Steel Instrumentation Connection Flange Instrumentation Connection Flange SS-V3NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V3NBF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-V3NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V3NBM8-F8-11421 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT
产品供货情况(按商店位置分类)
小时