text.skipToContent text.skipToNavigation

ダブル・エンド・ボンベ — 試料採取用ボンベ(DOT準拠)

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

ダブル・エンド・ボンベ — 試料採取用ボンベ(DOT準拠)

Swagelok試料採取用ボンベは、化学薬品を確実に運搬することができ、DOT(米国運輸省)やTC(Transport Canada)に準拠しています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-HDF2-40 304L Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
304L-HDF4-1000 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-1000T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-150 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-1GAL 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-2250 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-300 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-300-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-400 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-50 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-500 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-500-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF4-75 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
304L-HDF8-1000 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
304L-HDF8-1GAL 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
304L-HDF8-2250 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
316L-50DF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-50DF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-50DF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-1000 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-300-12457 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
316L-HDF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.