Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Sanitary Fittings — Sanitary Clamp Fittings — Sanitary Clamp Fittings
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-600-SC-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-810-SC-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange SS-600-SC-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-400-SC-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-1210-SC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-810-SC-24 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Kwik-Clamp Flange SS-810-SC-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-400-SC-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-400-SC-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange
Product Availability by Store Location
Hours