Hoses and Flexible Tubing — Flexible Tubing
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Tubing — End Connections — Connectors for Plastic Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - B-3-HC-1-2 Brass 1/8 in. Male NPT - - B-5-HC-1-4 Brass 1/4 in. Male NPT - - SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-12-HC-A-1211 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-6-HC-1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - -
Flexible Tubing — End Connections — Adapters for Convoluted Vacuum Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304-4-XOA 304 Stainless Steel 1/4 in. XOA Adapter - - 304-6-XOA 304 Stainless Steel 3/8 in. XOA Adapter - - -
Flexible Tubing — Convoluted Metal Tubing — Convoluted Metal Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type321-4-X-12 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-12-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-12DFO 321 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting 321-4-X-12DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-12DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-12FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-18DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-2 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-24 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-24-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-24DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-24DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-24FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-2-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-36DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-36FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-4 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-4-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-4FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-6 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-6-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-6DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-6FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-6-X-12 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-6-X-12-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-6-X-24-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-6-X-6 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-8-X-12 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-8-X-12DFR 321 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 321-8-X-1-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-24-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-36-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-3-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-6-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-6-X-24 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-8-X-6 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-6-X-1 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End -
Flexible Tubing — PFA Flexible Tubing — PFA Flexible Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePFA-T8M-1M-30M PFA - - - - PFA-T10M-1M-30M PFA - - - - PFA-T4-062-100 PFA - - - - PFA-T6-062-100 PFA - - - - PFA-T8-062-100 PFA - - - - PFA-T8-062-50 PFA - - - - PFA-T12-062-50 PFA - - - - PFA-T2-030-100 PFA - - - - PFA-T2-030-500 PFA - - - - PFA-T6M-1M-30M PFA - - - - PFA-T12M-1M-30M PFA - - - - PFA-T4-047-100 PFA - - - - PFA-T6-062-50 PFA - - - - PFA-T6M-1.5M-30M PFA - - - - -
Flexible Tubing — Vinyl Tubing, LT Series — LT Series Vinyl Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeLT-8-10 Vinyl - - - - LT-2-4 Vinyl - - - - LT-3-5 Vinyl - - - - LT-4-10V Vinyl - - - - LT-4-6 Vinyl - - - - LT-6-8 Vinyl - - - -
Product Availability by Store Location
Hours