니들 및 미터링 밸브 — 일반 유틸리티 니들 밸브, GU 및 F10 시리즈
이 사양에 사용 가능한 밸브:
- 1/4~1인치(6~25 mm)
- –20°F(–28°C)~650°F(343°C)
- 316 스테인리스강, 탄소강
- 3660 psig(252 bar)~6000 psig(413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
니들 및 미터링 밸브 — 일반 유틸리티 니들 밸브, GU 및 F10 시리즈 — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4GUF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-8GUF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-8GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4GUF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-4GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT
Product Availability by Store Location
Hours