Regulators
Regulators available with these specifications:
- Pressure-reducing models
- Back-pressure models
- Spring-, dome-, and air-loaded
- 1/4 to 4 in. end connections
- Working pressures up to 10 150 psig (700 bar)
- –49 to 176°F (–45 to 80°C)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Back-Pressure Regulators, Spring-Loaded — Back-Pressure Regulators
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質一次側の最高使用圧力(20℃にて)二次側の圧力調整範囲ポートポート・パターンKBP1G0A4A5A20000 316 Stainless Steel 250 psig (17.2 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT A KBP1E0A4A5A20000 316 Stainless Steel 50 psig (3.4 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT A KBP1F0A4A5A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A KBP1F0D4A5A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT D KBP1J0A4A5A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A
ストアの所在地ごとの製品在庫
時間