밸브
이 사양에 사용 가능한 밸브:
- 1/16~2인치(3~25 mm)
- –325°F(–200°C)~1200°F(648°C)
- 316, 316L 또는 316L VIM-VAR 스테인리스강, 황동, Xylan® 코팅 316 스테인리스강, 스테인리스강, PTFE, 316L VAR, PCTFE, 탄화플루오르 FKM, 은 미스트 크롬(Silver Mist Chrome) 도금 황동, 400 합금, PEEK, 폴리프로필렌, 302 스테인리스강, PFA, 탄소강, Kalrez, 나일론, C-276 합금, Elgiloy, 에틸렌 프로필렌, 페놀, 폴리이미드(Polyimide), 304 스테인리스강, Sour 가스 풀림처리 316 스테인리스강, CF3M, 폴리아미드
- 50 psig(3.4 bar)~60,000 psig(4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Membranventile — Hochreine Hochdruck-Membranventile, Serien DL und DS — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DLS6MM 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-DLS8MM 316L Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-DLV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DLVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-DSM4F4A 316L Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-DSS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DSS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-DSTW4 316L Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-DSV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DSVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LV-DLBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-DSBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-DSBW6 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld SS-DLS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DLS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours