Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Weld Fittings — Weld Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-MPW-A-8TSW 316 Stainless Steel 3/4 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-16-MPW-A-8TSW 316 Stainless Steel 1 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MPW-A-6TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 3/8 in. Tube Socket Weld SS-8-MPW-A-8TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MTW-A-4TSW 316 Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Socket Weld
Product Availability by Store Location
Hours