Filters — Ultrahigh-Purity Gas Filters
Filters available with these specifications:
- 1/4 to 3/4 in. integral male VCR fitting
- 122°F (50°C)
- 316L VAR stainless steel
- 3000 psig (206 bar)
- 30 to 2700 std L/min (1 to 95 std ft3/min) maximum flow rate
Your local authorized Swagelok sales and service center may have additional options.
-
Ultrahigh-Purity Gas Filters — Inline Gas Filters
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-SCF3-VR4-P-225 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR8-P-600 316L VAR 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR4-P-30 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR8-P-225 316L VAR 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
Product Availability by Store Location
Hours