Metal Core Hose — Flexible Metal Hose, FL Series
Metal core hose available with these specifications:
- 1/4 to 1/2 in.
- –325°F (–198°C) to 850°F (454°C)
- 316 stainless steel
- 672 psig (46.3 bar) to 840 psig (57.8 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Metal Core Hose — Flexible Metal Hose, FL Series — FL Series Flexible Metal Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FL4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL8TA8TA8-12 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-FL8TA8TA8-24 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-FL8TA8TA8-36 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-FL4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter
Product Availability by Store Location
Hours