カタログ
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Seal Kit
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
Features: Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-91K-62T | PTFE | - | - | - | - | 製品を見る |
| B-91K-63T | PTFE | - | - | - | - | 製品を見る |
| EP-P6T-K2 | エチレン・プロピレン | - | - | - | - | 製品を見る |
| SS-91K-4SK | - | - | - | - | - | 製品を見る |
| SS-91K-62T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-63T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-65P | PEEK | - | - | - | - | 製品を見る |
| SS-91K-65T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-67T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-68T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-A63T | - | - | - | - | - | 製品を見る |
| SS-91K-AFS | - | - | - | - | - | 製品を見る |
| SS-91K-R62T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-R63T | PTFE | - | - | - | - | 製品を見る |
| SS-91K-S62P | - | - | - | - | - | 製品を見る |
| SS-91K-S63P | PEEK | - | - | - | - | 製品を見る |
| SS-91K-S65P | - | - | - | - | - | 製品を見る |
| SS-9K-83K | PCTFE | - | - | - | - | 製品を見る |
| SS-9K-83P | PEEK | - | - | - | - | 製品を見る |
| SS-9K-83XK | PCTFE | - | - | - | - | 製品を見る |
| SS-9K-83XP | PEEK | - | - | - | - | 製品を見る |
| SS-9K-83XT | PTFE | - | - | - | - | 製品を見る |
| SS-9K-H83P | PEEK | - | - | - | - | 製品を見る |
| SS-9K-H83XP | PEEK | - | - | - | - | 製品を見る |
| SS-9K-L83XK | PCTFE | - | - | - | - | 製品を見る |
| VI-P4T-K2 | PTFE | - | - | - | - | 製品を見る |
| VI-P6T-K2 | PTFE | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.