text.skipToContent text.skipToNavigation

ボール・バルブ、1/4回転式プラグ・バルブ — 3ピース型トラニオン型ボール・バルブ、83シリーズ/H83シリーズ — 3方タイプ(切り替え用)

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

ボール・バルブ、1/4回転式プラグ・バルブ — 3ピース型トラニオン型ボール・バルブ、83シリーズ/H83シリーズ — 3方タイプ(切り替え用)

Les vannes à boisseau sphérique de type tourillon séries 83 et H83 garantissent un fonctionnement durable dans des applications haute ou basse pression. Ces vannes compactes, qui permettent un débit maximum, sont également caractérisées par un faible couple de manœuvre et par une plage étendue de température. Il est possible de commander des modèles conformes à la norme ECE R110.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-83XKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83XKS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83XKS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XKS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XPS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XPS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XTF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XTS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.