Accesorios Ultra-Torr para Vacío — Uniones — Rectos
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios Ultra-Torr para Vacío — Uniones — Rectos
No importa el número de reutilizaciones, obtenga el vacío más fiable con las uniones rectas y en te Ultra-Torr.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
SS-12-UT-6 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-16-UT-6 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-4-UT-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-4-UT-6-200 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-UT-6-400 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-6-UT-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-6-UT-6-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-6-UT-6-600 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-UT-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-8-UT-6-4 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Ver producto |
SS-8-UT-6-400 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-UT-6-810 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.