text.skipToContent text.skipToNavigation

316 Stainless Steel IPT Series Cross, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)

Part #: X6MF20

Add To Favorites

Catalogs

Crosses

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female Medium-Pressure Coned and Threaded Connection
Connection 2 Size 3/8 in.
Connection 2 Type Female Medium-Pressure Coned and Threaded Connection
Connection 3 Size 3/8 in.
Connection 3 Type Female Medium-Pressure Coned and Threaded Connection
Connection 4 Size 3/8 in.
Connection 4 Type Female Medium-Pressure Coned and Threaded Connection
Flow Restrictor No
eClass (4.1) 37020717
eClass (5.1.4) 22360605
eClass (6.0) 22360190
eClass (6.1) 22360190
UNSPSC (4.03) 40141714
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (17.1001) 40183111
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.