VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories
VCO® O-ring face seal fitting spare parts and accessories available with these specifications:
- Blind female nuts, female nuts
- 1/4 to 1 in.
- 316 stainless steel, brass
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Blind Female Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-4-BL 316 Stainless Steel 1/4 in. - - - SS-8-VCO-4-BL 316 Stainless Steel 1/2 in. - - - -
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — Female Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-VCO-4 Brass 1/4 in. Female VCO O-Ring Face Seal Fitting - - B-8-VCO-4 Brass 1/2 in. Female VCO O-Ring Face Seal Fitting - - SS-4-VCO-4 316 Stainless Steel 1/4 in. Female VCO O-Ring Face Seal Fitting - - SS-8-VCO-4 316 Stainless Steel 1/2 in. Female VCO O-Ring Face Seal Fitting - - SS-16-VCO-4 316 Stainless Steel 1 in. Female VCO O-Ring Face Seal Fitting - - SS-12-VCO-4 316 Stainless Steel 3/4 in. Female VCO O-Ring Face Seal Fitting - -
Product Availability by Store Location
Hours