text.skipToContent text.skipToNavigation

316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Female Nut For Non 'SR' glands

Part #: SS-4-HVCR-1

Add To Favorites

Catalogs

Female Nuts for non 'SR' glands

Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020718
eClass (5.1.4) 37020517
eClass (6.0) 23110700
eClass (6.1) 37020517
UNSPSC (4.03) 31163100
UNSPSC (10.0) 31161700
UNSPSC (11.0501) 31161700
UNSPSC (13.0601) 31161700
UNSPSC (15.1) 31161700
UNSPSC (17.1001) 31161728
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.